Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

sklopnik TeSys F – 3P (3 NO) – AC-3 – <= 440 V 225 A – zavojnica 24 V AC

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-1
    AC-3
    AC-4
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 460 V DC
    <= 690 V AC 50/60 Hz
    [Ie] rated operational current
    315 A (<= 40 °C) at <= 440 V AC-1
    225 A (<= 55 °C) at <= 440 V AC-3
    motor power kW
    110 kW at 380...400 V AC 50/60 Hz AC-3
    110 kW at 415 V AC 50/60 Hz AC-3
    110 kW at 440 V AC 50/60 Hz AC-3
    129 kW at 500 V AC 50/60 Hz AC-3
    63 kW at 220...230 V AC 50/60 Hz AC-3
    40 kW at 400 V AC 50/60 Hz AC-4
    129 kW at 660...690 V AC 50/60 Hz AC-3
    [Uc] control circuit voltage
    24 V AC 50 Hz
    Complementary
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    315 A at <= 40 °C
    rated breaking capacity
    1800 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    1800 A <= 40 °C 10 s
    1000 A <= 40 °C 30 s
    850 A <= 40 °C 1 min
    560 A <= 40 °C 3 min
    440 A <= 40 °C 10 min
    associated fuse rating
    315 A gG at <= 440 V
    250 A aM at <= 440 V
    average impedance
    0.32 mOhm at 50 Hz - Ith 315 A
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    16 W AC-3
    32 W AC-1
    mounting support
    Plate
    standards
    EN 60947-1
    EN 60947-4-1
    IEC 60947-1
    IEC 60947-4-1
    JIS C8201-4-1
    product certifications
    ABS
    BV
    CCC
    DNV
    LROS (Lloyds register of shipping)
    RINA
    RMRoS
    UL
    CB
    connections - terminals
    Control circuit: screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable end
    Power circuit: connector 1 cable(s) 185 mm²
    Control circuit: screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    Power circuit: lugs-ring terminals 1 cable(s) 185 mm²
    Power circuit: bolted connection
    Power circuit: bar 2 x (32 x 4 mm)
    tightening torque
    Power circuit: 35 N.m
    Control circuit: 1.2 N.m
    control circuit voltage limits
    0.35...0.55 Uc at 55 °C drop-out 50/60 Hz
    0.85...1.1 Uc at 55 °C operational 50/60 Hz
    inrush power in VA
    805 VA at 20 °C (cos ϕ 0.3) 50 Hz
    hold-in power consumption in VA
    55 VA at 20 °C (cos ϕ 0.3) 50 Hz
    heat dissipation
    18...24 W
    operating time
    20...35 ms closing
    7...15 ms opening
    mechanical durability
    10 Mcycles
    operating rate
    2400 cyc/h at <= 55 °C
    Environment
    IP degree of protection
    IP20 front face with shrouds (ordered separately) conforming to IEC 60529
    IP20 front face with shrouds (ordered separately) conforming to VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    -5...55 °C
    ambient air temperature for storage
    -60...80 °C
    permissible ambient air temperature around the device
    -40...70 °C
    operating altitude
    3000 m without derating
    mechanical robustness
    Vibrations resistance contactor open 2 Gn, 5...300 Hz
    Shocks resistance contactor closed 15 Gn for 11 ms
    Vibrations resistance contactor closed 5 Gn, 5...300 Hz
    Shocks resistance contactor open 7 Gn for 11 ms
    height
    197 mm
    width
    168.5 mm
    depth
    181 mm
    product weight
    4.75 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • hrvatski
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    • English
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    TeSys contactors For motor control in utilisation category AC-5 (Verzija 1.0)
    CAD files for LC1F225B5: TeSys contactors For motor control in utilisation category AC-3 (115 to 400 A) - Control circuit: a.c. or d.c. (Verzija 1.0)
    Brošure
    Datum
    Veličina
    Dodaj u Moje dokumente
    TeSys F 1000 leaflet (Verzija 1.0)
    Datum 27.02.19.
    Veličina 6.1 MB
    Datum 27.02.19.
    Veličina 819.5 MB
    Certifikati
    Datum
    Veličina
    Dodaj u Moje dokumente
    CB Certificate - LC1F630-780 - Czech republic - according to IEC 60947-4-1 (Verzija 1.0)
    CCC TeSys F - LC.F185-225, Czech Republic (Verzija 1.0)
    Datum 10.11.17.
    Veličina 2.1 MB
    Upute za korištenje
    Datum
    Veličina
    Dodaj u Moje dokumente
    LC1 F115...F1250 Contactors (Verzija 05)
    Datum 21.06.18.
    Veličina 6 MB
    Instruction sheet - LC1 F115...F1250 Contactors and reversing contactors (Verzija 20)
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    TeSys contactor LC1F (Verzija 2.0)
    Datum 21.09.17.
    Veličina 197.1 KB
    Informacije o kraju vijeka trajanja
    Datum
    Veličina
    Dodaj u Moje dokumente
    End-of-Life Instructions TeSys LC1F185 to LC1F225 (Verzija 1.0)
    TeSys LC1F185-225 - EoLi (Verzija 2.0)
    Datum 01.12.15.
    Veličina 181.1 KB
    Izjava EU RoHS
    Datum
    Veličina
    Dodaj u Moje dokumente
    Izjava o sukladnosti
    Datum
    Veličina
    Dodaj u Moje dokumente
    EU Declaration TeSys F - LC.F115-800 (Verzija 1.0)
    Datum 10.11.17.
    Veličina 83.5 KB
    Izjava REACh
    Datum
    Veličina
    Dodaj u Moje dokumente