Dobro došli na Schneider Electric web

Posjeti naš web u drugoj državi ili regiji ili otvori naše globalni web.

Odaberi svoju lokaciju

Prikaži sve   TeSys K
Slika proizvoda LC1K12004F7 Schneider Electric

LC1K12004F7

Green premium brand logo
Slika proizvoda LC1K12004F7 Schneider Electric
LC1K12004F7
Green premium brand logo

sklopnik TeSys K – 4P(4 NO) – AC-1 – <= 440 V 20 A – Zavojnica 110 V AC

Prikaz više značajki
Maksimalno se mogu usporediti četiri proizvoda. Ukloni već dodane proizvode.

  • Main
    range
    TeSys
    product or component type
    Contactor
    product name
    TeSys K
    device short name
    LC1K
    device application
    Control
    contactor application
    Resistive load
    Complementary
    utilisation category
    AC-1
    poles description
    4P
    power pole contact composition
    4 NO
    [Ie] rated operational current
    20 A 50 °C) <= 440 V AC AC-1 power circuit
    16 A 70 °C) 690 V AC AC-1 power circuit
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    110 V AC 50/60 Hz
    overvoltage category
    III
    [Ith] conventional free air thermal current
    20 A 50 °C power circuit
    Irms rated making capacity
    144 A AC power circuit NF C 63-110
    144 A AC power circuit IEC 60947
    rated breaking capacity
    110 A 440 V IEC 60947
    80 A 500 V IEC 60947
    70 A 660...690 V IEC 60947
    associated fuse rating
    25 A gG <= 440 V power circuit
    25 A aM power circuit
    average impedance
    3 mOhm - Ith 20 A 50 Hz power circuit
    inrush power in VA
    30 VA 20 °C)
    hold-in power consumption in VA
    4,5 VA 20 °C)
    heat dissipation
    1,3 W
    control circuit voltage limits
    Operational 0.8...1.15 Uc 50 °C)
    Drop-out 0.2...0.75 Uc 50 °C)
    maximum operating rate
    3600 cyc/h
    signalling circuit frequency
    <= 400 Hz
    operating time
    10...20 ms coil de-energisation and NO opening
    10...20 ms coil energisation and NO closing
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
    mechanical robustness
    Shocks contactor closed, on X axis10 Gn for 11 ms IEC 60068-2-27
    Shocks contactor closed, on Y axis15 Gn for 11 ms IEC 60068-2-27
    Shocks contactor closed, on Z axis15 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on X axis6 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on Y axis10 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on Z axis10 Gn for 11 ms IEC 60068-2-27
    Vibrations contactor closed4 Gn, 5...300 Hz IEC 60068-2-6
    Vibrations contactor opened2 Gn, 5...300 Hz IEC 60068-2-6
    Environment
    protective treatment
    TC IEC 60068
    TC DIN 50016
    operating altitude
    2000 m without derating
    flame retardance
    V1 UL 94
    Requirement 2 NF F 16-101
    Requirement 2 NF F 16-102
    Offer Sustainability
    Status održive ponude
    Proizvod Green Premium
    Uredba REACh
    REACh, bez SVHC
    Da
    Direktiva EU RoHS
    Sukladno
    Izjava EU RoHS
    Bez žive
    Da
    Informacije o RoHS izuzeću
    Propis RoHS za Kinu
    Izjava RoHS za Kinu
    Proizvod izvan dosega propisa RoHS za Kinu. Informativna deklaracija o tvarima.
    Izjava o očuvanju okoliša
    Profil cirkularnosti
    WEEE
    Proizvod se na tržištima EU mora odlagati u skladu sa specifičnim propisima o prikupljanju otpada; nikako se ne smije odlagati s komunalnim otpadom.
    Contractual warranty
    Jamstvo
    18 months
  • Prikaži više View less

    Dokumenti

    Jezik
    • Svi jezici13
    • hrvatski8
    • English10
    • French6
    Katalozi
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 111.5 MB
    Datum 12.07.19.
    CAD
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    CONTACTOR (Verzija 1.0)
    Datoteke u dokumentu
    stp
    759.2 KB
    zip
    519.8 KB
    pdf
    257.4 KB
    prp.document.label.format zip
    Veličina 1.5 MB
    Datum 18.12.17.
    Datoteke u dokumentu
    stp
    759.2 KB
    zip
    519.8 KB
    pdf
    257.4 KB
    CONTACTOR SPRING (Verzija 1.0)
    Datoteke u dokumentu
    stp
    840.2 KB
    zip
    558.3 KB
    prp.document.label.format zip
    Veličina 1.4 MB
    Datum 18.12.17.
    Datoteke u dokumentu
    stp
    840.2 KB
    zip
    558.3 KB
    Certifikati
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 3.3 MB
    Datum 20.07.18.
    prp.document.label.format pdf
    Veličina 3.7 MB
    Datum 14.09.15.
    prp.document.label.format pdf
    Veličina 747.3 KB
    Datum 17.07.15.
    Upute za korištenje
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 623.9 KB
    Datum 01.06.16.
    Ekološki profil proizvoda
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 342 KB
    Datum 20.03.20.
    Informacije o kraju vijeka trajanja
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 260.6 KB
    Datum 20.03.20.
    Izjava EU RoHS
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    LC1K12004F7 : LC1K12004F7_ROHS_DECLARATION
    Opis
    LC1K12004F7_ROHS_DECLARATION
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 27.05.20.
    Opis
    LC1K12004F7_ROHS_DECLARATION
    Izjava o sukladnosti
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 286.6 KB
    Datum 28.06.19.
    Izjava REACh
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    LC1K12004F7 : LC1K12004F7_REACH_DECLARATION
    Opis
    LC1K12004F7_REACH_DECLARATION
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 27.05.20.
    Opis
    LC1K12004F7_REACH_DECLARATION
    Izjava RoHS za Kinu
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    LC1K12004F7 : LC1K12004F7_ROHS_CHINA_DECLARATION
    Opis
    LC1K12004F7_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 27.05.20.
    Opis
    LC1K12004F7_ROHS_CHINA_DECLARATION
Usporedba proizvoda: /