Dobro došli na Schneider Electric web

Posjeti naš web u drugoj državi ili regiji ili otvori naše globalni web.

Odaberi svoju lokaciju

Prikaži sve   TeSys K
Slika proizvoda LC1K1601P7 Schneider Electric

LC1K1601P7

Green premium brand logo
Slika proizvoda LC1K1601P7 Schneider Electric
LC1K1601P7
Green premium brand logo

sklopnik TeSys K – 3P (3 NO) – AC-3 – <= 440 V 16 A – Zavojnica 230 V AC

Prikaz više značajki
Maksimalno se mogu usporediti četiri proizvoda. Ukloni već dodane proizvode.

  • Main
    range
    TeSys
    product or component type
    Contactor
    product name
    TeSys K
    device short name
    LC1K
    device application
    Control
    contactor application
    Motor control
    Complementary
    utilisation category
    AC-3
    AC-1
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit 690 V AC 50/60 Hz
    Signalling circuit 690 V AC 50/60 Hz
    [Ie] rated operational current
    16 A<= 440 V AC-3 power circuit
    20 A<= 690 V AC-1 power circuit
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    230 V AC 50/60 Hz
    motor power kW
    4 kW 480 V AC 50/60 Hz
    4 kW 500...600 V AC 50/60 Hz
    4 kW 660...690 V AC 50/60 Hz
    5,5 kW 440 V AC 50/60 Hz
    4 kW 220...230 V AC 50/60 Hz
    7,5 kW 380...415 V AC 50/60 Hz
    auxiliary contact composition
    1 NC
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    20 A 50 °C power circuit
    10 A 50 °C signalling circuit
    Irms rated making capacity
    110 A AC signalling circuit IEC 60947
    160 A AC power circuit NF C 63-110
    160 A AC power circuit IEC 60947
    rated breaking capacity
    110 A 440 V IEC 60947
    80 A 500 V IEC 60947
    70 A 660...690 V IEC 60947
    [Icw] rated short-time withstand current
    115 A 50 °C - 1 s power circuit
    105 A 50 °C - 5 s power circuit
    100 A 50 °C - 10 s power circuit
    75 A 50 °C - 30 s power circuit
    55 A 50 °C - 1 min power circuit
    50 A 50 °C - 3 min power circuit
    25 A 50 °C - >= 15 min power circuit
    80 A - 1 s signalling circuit
    90 A - 500 ms signalling circuit
    110 A - 100 ms signalling circuit
    associated fuse rating
    25 A gG <= 440 V power circuit
    25 A aM power circuit
    10 A gG signalling circuit IEC 60947
    10 A gG signalling circuit VDE 0660
    average impedance
    3 mOhm - Ith 20 A 50 Hz power circuit
    [Ui] rated insulation voltage
    Power circuit 600 V UL 508
    Power circuit 690 V IEC 60947-4-1
    Signalling circuit 690 V IEC 60947-4-1
    Signalling circuit 690 V IEC 60947-5-1
    Signalling circuit 600 V UL 508
    Power circuit 600 V CSA C22.2 No 14
    Signalling circuit 600 V CSA C22.2 No 14
    insulation resistance
    > 10 MOhm signalling circuit
    inrush power in VA
    30 VA 20 °C)
    hold-in power consumption in VA
    4,5 VA 20 °C)
    heat dissipation
    1,3 W
    control circuit voltage limits
    Operational 0.8...1.15 Uc 50 °C)
    Drop-out 0.2...0.75 Uc 50 °C)
    connections - terminals
    screw clamp terminals 1 1,5…4 mm²solid
    screw clamp terminals 1 0,75…4 mm²flexible without cable end
    screw clamp terminals 1 0,34…2,5 mm²flexible with cable end
    screw clamp terminals 2 1,5…4 mm²solid
    screw clamp terminals 2 0,75…4 mm²flexible without cable end
    screw clamp terminals 2 0,34…1,5 mm²flexible with cable end
    maximum operating rate
    3600 cyc/h
    auxiliary contacts type
    Instantaneous 1 NC
    signalling circuit frequency
    <= 400 Hz
    minimum switching current
    5 mA signalling circuit
    minimum switching voltage
    17 V signalling circuit
    mounting support
    Plate
    Rail
    tightening torque
    1,3 N.m screw clamp terminals Philips No 2
    1,3 N.m screw clamp terminals flat Ø 6 mm
    operating time
    10...20 ms coil de-energisation and NO opening
    10...20 ms coil energisation and NO closing
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
    non overlap distance
    0,5 mm
    mechanical durability
    10 Mcycles
    electrical durability
    1,3 Mcycles 16 A AC-3 <= 440 V
    mechanical robustness
    Shocks contactor closed, on X axis10 Gn for 11 ms IEC 60068-2-27
    Shocks contactor closed, on Y axis15 Gn for 11 ms IEC 60068-2-27
    Shocks contactor closed, on Z axis15 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on X axis6 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on Y axis10 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on Z axis10 Gn for 11 ms IEC 60068-2-27
    Vibrations contactor closed4 Gn, 5...300 Hz IEC 60068-2-6
    Vibrations contactor opened2 Gn, 5...300 Hz IEC 60068-2-6
    height
    58 mm
    width
    45 mm
    depth
    57 mm
    net weight
    0,18 kg
    Environment
    standards
    EN/IEC 60947-4-1
    EN/IEC 60947-5-1
    product certifications
    CB Scheme
    IP degree of protection
    IP2x VDE 0106
    protective treatment
    TC IEC 60068
    TC DIN 50016
    ambient air temperature for operation
    -25…50 °C
    ambient air temperature for storage
    -50…80 °C
    operating altitude
    2000 m without derating
    flame retardance
    V1 UL 94
    Offer Sustainability
    Status održive ponude
    Proizvod Green Premium
    Uredba REACh
    REACh, bez SVHC
    Da
    Direktiva EU RoHS
    Sukladno
    Izjava EU RoHS
    Bez žive
    Da
    Informacije o RoHS izuzeću
    Propis RoHS za Kinu
    Izjava RoHS za Kinu
    Proizvod izvan dosega propisa RoHS za Kinu. Informativna deklaracija o tvarima.
    Izjava o očuvanju okoliša
    Profil cirkularnosti
    WEEE
    Proizvod se na tržištima EU mora odlagati u skladu sa specifičnim propisima o prikupljanju otpada; nikako se ne smije odlagati s komunalnim otpadom.
    Contractual warranty
    Jamstvo
    18 months
  • Prikaži više View less

    Dokumenti

    Jezik
    • Svi jezici13
    • hrvatski8
    • English10
    • French6
    Katalozi
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 111.5 MB
    Datum 12.07.19.
    CAD
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    Certifikati
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 3.3 MB
    Datum 20.07.18.
    prp.document.label.format pdf
    Veličina 3.7 MB
    Datum 14.09.15.
    prp.document.label.format pdf
    Veličina 747.3 KB
    Datum 17.07.15.
    Upute za korištenje
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 623.9 KB
    Datum 01.06.16.
    Ekološki profil proizvoda
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 342 KB
    Datum 20.03.20.
    Informacije o kraju vijeka trajanja
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 260.6 KB
    Datum 20.03.20.
    Izjava EU RoHS
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    LC1K1601P7 : LC1K1601P7_ROHS_DECLARATION
    Opis
    LC1K1601P7_ROHS_DECLARATION
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 27.05.20.
    Opis
    LC1K1601P7_ROHS_DECLARATION
    Izjava o sukladnosti
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 286.6 KB
    Datum 28.06.19.
    Izjava REACh
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    LC1K1601P7 : LC1K1601P7_REACH_DECLARATION
    Opis
    LC1K1601P7_REACH_DECLARATION
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 27.05.20.
    Opis
    LC1K1601P7_REACH_DECLARATION
    Izjava RoHS za Kinu
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    LC1K1601P7 : LC1K1601P7_ROHS_CHINA_DECLARATION
    Opis
    LC1K1601P7_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 27.05.20.
    Opis
    LC1K1601P7_ROHS_CHINA_DECLARATION
Usporedba proizvoda: /