Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

prekidač Compact NSX160B – Micrologic 5.2 A - 100 A - 3 pola 3d

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    Compact
    product name
    Compact NSX
    product or component type
    Circuit breaker
    device short name
    Compact NSX160B
    device application
    Distribution
    poles description
    3P
    protected poles description
    3t
    network type
    AC
    network frequency
    50/60 Hz
    [In] rated current
    160 A ( 40 °C )
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    breaking capacity code
    B (25 kA) AC
    breaking capacity
    25 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    15 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    Ics 15 kA 500 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 20 kA 440 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 25 kA 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 40 kA 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to EN 60947-2
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    trip unit name
    Micrologic 5.2 A
    trip unit technology
    Electronic
    trip unit protection functions
    LSI
    trip unit rating
    100 A ( 40 °C )
    protection type
    Overload protection (long time) L
    Instantaneous short-circuit protection I
    Short time short-circuit protection S
    pollution degree
    3 conforming to IEC 60664-1
    Complementary
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    mechanical durability
    40000 cycles
    electrical durability
    10000 cycles 440 V In/2 conforming to IEC 60947-2
    15000 cycles 690 V In/2 conforming to IEC 60947-2
    20000 cycles 440 V In conforming to IEC 60947-2
    7500 cycles 690 V In conforming to IEC 60947-2
    connection pitch
    35 mm
    local signalling
    LED 105 % Ir
    LED 90 % Ir
    LED ready
    long time pick-up adjustment type Ir
    Adjustable
    long time pick-up adjustment range
    40...100 A
    long time delay adjustment type
    Adjustable
    [tr] long-time delay adjustment range
    15...400 s 1.5 x Ir
    0.35...11 s 7.2 x Ir
    0.5...16 s 6 x Ir
    thermal memory
    20 minutes before and after tripping
    short-time pick-up adjustment type Isd
    Adjustable
    [Isd] short-time pick-up adjustment range
    1.5...10 x Ir
    short-time delay adjustment type
    Adjustable
    [tsd] short-time delay adjustment range
    0...0.4 s
    instantaneous pick-up adjustment type Ii
    Adjustable
    instantaneous pick-up adjustment range
    1.5...15 x In
    zone selective interlocking ZSI
    With
    communication of data
    Demand current and power
    Energy metering
    Instantaneous and demand values
    Maintenance indicators
    Maximeters/minimeters
    Power quality
    Protection and alarm settings
    Time-stamped histories and event tables
    display type
    LCD display
    type of measurement
    Ammeter
    electrical data recording
    Maintenance indicators
    height
    161 mm
    width
    105 mm
    depth
    86 mm
    product weight
    2.2 kg
    Environment
    overvoltage category
    Class II
    electrical shock protection class
    Class II
    standards
    EN/IEC 60947
    product certifications
    CCC
    Marine
    EAC
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
    ambient air temperature for operation
    -35...70 °C
    ambient air temperature for storage
    -55...85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • hrvatski
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    • English
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    Catalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V (Verzija 1.7)
    Korisničke upute
    Datum
    Veličina
    Dodaj u Moje dokumente
    Compact NSX - Use in explosive atmospheres (ATEX) (Verzija 04)
    Compact NSX - Micrologic 5/6/7 - User guide (Verzija 00)
    Compact NSX100-630 - User guide (Verzija 00)
    Datum 14.03.19.
    Veličina 13.2 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    3P NSX100-250; Compact circuit breaker (Verzija 1.0)
    Datum 29.09.11.
    Veličina 894.9 KB
    Datum 29.09.11.
    Veličina 91.8 KB
    Datum 29.09.11.
    Veličina 5.2 MB
    Datum 29.09.11.
    Veličina 197.3 KB
    NSX100/160/250 3P; Compact circuit breaker (Verzija 1.0)
    Datum 20.11.18.
    Veličina 983.5 KB
    Datum 20.11.18.
    Veličina 400.7 KB
    3P NSX100-250; Compact circuit breaker (Verzija 1.0)
    Datum 05.12.17.
    Veličina 61.7 KB
    Datum 05.12.17.
    Veličina 2.9 MB
    Datum 05.12.17.
    Veličina 112.9 KB
    Datum 05.12.17.
    Veličina 534.6 KB
    3P NSX100-250; Compact circuit breaker (Verzija 1.0)
    Datum 30.09.11.
    Veličina 712.9 KB
    Datum 30.09.11.
    Veličina 77 KB
    Datum 30.09.11.
    Veličina 4.2 MB
    Datum 30.09.11.
    Veličina 147.8 KB
    Upute za korištenje
    Datum
    Veličina
    Dodaj u Moje dokumente
    Circuit breaker/Switch-disconnector NSX100-250 A (Verzija 08)
    Izjava EU RoHS
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 08.03.19.
    Veličina 0
    Izjava REACh
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 08.03.19.
    Veličina 0
    Software - Obavijesti
    Datum
    Veličina
    Dodaj u Moje dokumente
    Micrologic 5/6 Trip Unit - Firmware Release Note (Verzija 00)
    Micrologic Firmware History (Verzija 00)
    Datum 11.10.18.
    Veličina 788.8 KB