Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

Prigušnica Anti Harmonic 100 kvar 210 Hz (4,2) 5,7% 50 Hz 400V

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    VarPlus
    device short name
    DR
    product or component type
    Detuned reactor
    network frequency
    50 Hz
    reactive power rating
    100 kvar at 400 V AC 50 Hz
    network rated voltage
    400 V AC 50 Hz
    tuning order
    4.2 - 210 Hz - 5.7 % - 50 Hz
    Complementary
    power losses (max)
    480 W
    value of inductance
    0.307 mH
    inductance tolerance
    - 5 % to 5 % per phase
    fundamental current rating
    144.3 A
    RMS current rating
    176.1 A
    electrical insulation class
    Class H
    [Ui] rated insulation voltage
    1.1 kV
    dielectric test voltage
    4 kV for 1 minute at 50 Hz
    [Imp] maximum permanent current
    1.3 x I1
    harmonic current spectrum
    2.9 % x I3
    67.8 % x I5
    18.6 % x I7
    6.2 % x I11
    dynamic withstand current
    2.2 x Isc
    [Ith] conventional free air thermal current
    2 A at 250 V AC 50 Hz
    type of installation
    Indoor installation
    type of cooling
    Forced convection
    connections - terminals
    Pad terminal
    fixing center
    200 x 125 mm
    height
    350 mm
    width
    350 mm
    depth
    220 mm
    product weight
    46 kg
    Environment
    standards
    IEC 60068
    IP degree of protection
    IP00
    operating altitude
    <= 2000 m
    ambient air temperature for operation
    0...55 °C at <= 1000 m
    0...50 °C at > 1000...2000 m
    average ambient air temperature for operation
    50 °C at <= 1000 m (average over 24 hours)
    40 °C at <= 1000 m (average over 1 year)
    45 °C at > 1000...2000 m (average over 24 hours)
    35 °C at > 1000...2000 m (average over 1 year)
    climatic withstand
    Relative humidity: 20...80 %
    Salt mist (400 V/50 Hz) : 250 hours
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Dokumenti i preuzimanja

    Jezik
    • hrvatski
    • English
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    Power Factor Correction - VarSet - Low Voltage Capacitor Banks - 2018 Catalogue (Verzija 3.0)
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    Detuned Reactor - PEP (Verzija 1.0)
    Datum 25.04.18.
    Veličina 238.8 KB
    Izjava EU RoHS
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 08.03.19.
    Veličina 0
    Izjava REACh
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 08.03.19.
    Veličina 0