Dobro došli na Schneider Electric web

Posjeti naš web u drugoj državi ili regiji ili otvori naše globalni web.

Odaberi svoju lokaciju

Prikaži sve   Lexium 32 & Motors
Slika proizvoda LXM32CD30N4 Schneider Electric

LXM32CD30N4

Green premium brand logo
Slika proizvoda LXM32CD30N4 Schneider Electric
LXM32CD30N4
Green premium brand logo

servopogon za pokretanje – Lexium 32 – trofazni napon napajanja 208/480 V – 3 kW

Prikaz više značajki
Maksimalno se mogu usporediti četiri proizvoda. Ukloni već dodane proizvode.

  • Main
    range of product
    Lexium 32
    product or component type
    Motion servo drive
    device short name
    LXM32C
    format of the drive
    Book
    network number of phases
    Three phase
    [Us] rated supply voltage
    200...240 V - 15...10 %
    380...480 V - 15...10 %
    supply voltage limits
    170…264 V
    323…528 V
    supply frequency
    50/60 Hz - 5...5 %
    network frequency
    47.5...63 Hz
    EMC filter
    Integrated
    continuous output current
    10 A 8 kHz
    output current 3s peak
    30 A 5 s
    maximum continuous power
    2600 W 230 V
    5600 W 400 V
    nominal power
    2 kW 230 V 8 kHz
    3 kW 400 V 8 kHz
    line current
    11,6 A 74 % 380 V, with external line choke 1 mH
    9,6 A 85 % 480 V, with external line choke 1 mH
    7 A 152 % 480 V, without line choke
    9,8 A 146 % 380 V, without line choke
    Complementary
    switching frequency
    8 kHz
    overvoltage category
    III
    maximum leakage current
    30 mA
    output voltage
    <= power supply voltage
    electrical isolation
    Between power and control
    type of cable
    Single-strand IEC cable 50 °C) copper 90 °C XLPE/EPR
    electrical connection
    Terminal 3 mm², AWG 12 CN8)
    Terminal 5 mm², AWG 10 CN1)
    Terminal 5 mm², AWG 10 CN10)
    tightening torque
    CN8 0,5 N.m
    CN1 0,7 N.m
    CN10 0,7 N.m
    discrete input number
    2 safety
    6 logic
    discrete input type
    Logic DI
    Safety compliment of STO_A, compliment of STO_B
    sampling duration
    ANA1+/ANA1-, ANA2+/ANA2- 0,25 ms analog
    DI 0,25 ms discrete
    discrete input voltage
    24 V DC logic
    24 V DC safety
    discrete input logic
    Positive compliment of STO_A, compliment of STO_B)< 5 V > 15 V EN/IEC 61131-2 type 1
    Positive DI)> 19 V < 9 V EN/IEC 61131-2 type 1
    Positive or negative DI)< 5 V > 15 V EN/IEC 61131-2 type 1
    response time
    <= 5 ms compliment of STO_A, compliment of STO_B
    discrete output number
    5
    discrete output type
    Logic DO)24 V DC
    discrete output voltage
    <= 30 V DC
    discrete output logic
    Positive or negative DO)EN/IEC 61131-2
    contact bounce time
    <= 1 ms compliment of STO_A, compliment of STO_B
    0.25 µs...1.5 ms DI
    braking current
    50 mA
    analogue input number
    2
    response time on output
    250 µs DO)discrete
    absolute accuracy error
    < +/- 0.5 %
    linearity error
    < +/- 0.1 %
    analogue input type
    ANA1+/ANA1-, ANA2+/ANA2- analog input differential +/- 10 V >= 20 Ohm 14 bits
    control signal type
    Servo motor encoder feedback
    Pulse train output (PTO) RS422 <500 kHz <100 m
    Pulse/direction (P/D), A/B, CW/CCW 5 V, 24 V link (open collector) <10 kHz <1 m
    Pulse/direction (P/D), A/B, CW/CCW 5 V, 24 V link (push-pull) <200 kHz <10 m
    Pulse/direction (P/D), A/B, CW/CCW RS422 <1000 kHz <100 m
    protection type
    Against reverse polarity inputs signal
    Against short-circuits outputs signal
    safety function
    STO (safe torque off), integrated
    safety level
    SIL 3 EN/IEC 61508
    PL = e ISO 13849-1
    communication interface
    Modbus, integrated
    connector type
    RJ45 (labelled CN7) Modbus
    commissioning port
    2-wire RS485 multidrop Modbus
    transmission rate
    9600, 19200, 38400 bps 40 m Modbus
    number of addresses
    1…247 Modbus
    status LED
    Servo drive voltage 1 LED red)
    signalling function
    Display of faults 7 segments
    marking
    CE
    operating position
    Vertical +/- 10 degree
    product compatibility
    Servo motor BMH 100 mm, 3
    Servo motor BMH 140 mm, 1
    Servo motor BSH 100 mm, 3
    Servo motor BSH 100 mm, 4
    Servo motor BSH 140 mm, 1
    width
    68 mm
    height
    270 mm
    depth
    237 mm
    net weight
    2,6 kg
    Environment
    electromagnetic compatibility
    Conducted EMC, class A group 1 EN 55011
    Conducted EMC, class A group 2 EN 55011
    Conducted EMC, environment 2 category C3 EN/IEC 61800-3
    Conducted EMC, category C2 EN/IEC 61800-3
    Conducted EMC, environments 1 and 2 EN/IEC 61800-3
    Electrostatic discharge immunity test, level 3 EN/IEC 61000-4-2
    Susceptibility to electromagnetic fields, level 3 EN/IEC 61000-4-3
    1.2/50 µs shock waves immunity test, level 3 EN/IEC 61000-4-5
    Electrical fast transient/burst immunity test, level 4 EN/IEC 61000-4-4
    Radiated EMC, class A group 2 EN 55011
    Radiated EMC, category C3 EN/IEC 61800-3
    standards
    EN/IEC 61800-3
    EN/IEC 61800-5-1
    product certifications
    UL
    RoHS
    TÜV
    CSA
    IP degree of protection
    IP20 EN/IEC 60529
    IP20 EN/IEC 61800-5-1
    vibration resistance
    1 gn 13…150 Hz)EN/IEC 60068-2-6
    1.5 mm peak to peak 3…13 Hz)EN/IEC 60068-2-6
    shock resistance
    15 gn 11 ms EN/IEC 60028-2-27
    pollution degree
    2 EN/IEC 61800-5-1
    environmental characteristic
    Classes 3C1 IEC 60721-3-3
    relative humidity
    Class 3K3 (5 to 85 %) without condensation IEC 60721-3-3
    ambient air temperature for operation
    0…50 °C UL
    ambient air temperature for storage
    -25…70 °C
    type of cooling
    Integrated fan
    operating altitude
    <= 1000 m without derating
    > 1000...3000 m with conditions
    Offer Sustainability
    Status održive ponude
    Proizvod Green Premium
    Uredba REACh
    Direktiva EU RoHS
    Proaktivna sukladnost (proizvod izvan zakonskog okvira direktive EU RoHS)
    Izjava EU RoHS
    Bez žive
    Da
    Informacije o RoHS izuzeću
    Propis RoHS za Kinu
    Izjava o očuvanju okoliša
    Profil cirkularnosti
    WEEE
    Proizvod se na tržištima EU mora odlagati u skladu sa specifičnim propisima o prikupljanju otpada; nikako se ne smije odlagati s komunalnim otpadom.
    Contractual warranty
    Jamstvo
    18 months
  • Prikaži više View less

    Dokumenti

    Jezik
    • Svi jezici11
    • hrvatski6
    • English8
    Katalozi
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 8.2 MB
    Datum 20.12.19.
    Korisničke upute
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 6.5 MB
    Datum 01.09.17.
    Certifikati
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 935.9 KB
    Datum 09.04.20.
    Ekološki profil proizvoda
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 482.4 KB
    Datum 01.05.15.
    Informacije o kraju vijeka trajanja
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 168.7 KB
    Datum 01.05.15.
    Izjava EU RoHS
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    LXM32CD30N4 : LXM32CD30N4_ROHS_DECLARATION
    Opis
    LXM32CD30N4_ROHS_DECLARATION
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 25.05.20.
    Opis
    LXM32CD30N4_ROHS_DECLARATION
    Izjava o sukladnosti
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 215.9 KB
    Datum 01.06.16.
    Izjava REACh
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    LXM32CD30N4 : LXM32CD30N4_REACH_DECLARATION
    Opis
    LXM32CD30N4_REACH_DECLARATION
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 25.05.20.
    Opis
    LXM32CD30N4_REACH_DECLARATION
    Izjava RoHS za Kinu
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    LXM32CD30N4 : LXM32CD30N4_ROHS_CHINA_DECLARATION
    Opis
    LXM32CD30N4_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 25.05.20.
    Opis
    LXM32CD30N4_ROHS_CHINA_DECLARATION
Usporedba proizvoda: /