Dobro došli na Schneider Electric web

Posjeti naš web u drugoj državi ili regiji ili otvori naše globalni web.

Odaberi svoju lokaciju

Prikaži sve   Unica
Slika proizvoda MGU2.806.25 Schneider Electric

MGU2.806.25

Slika proizvoda MGU2.806.25 Schneider Electric
MGU2.806.25

Unica Quadro - okvir poklopca - 6 modula - slonovača

Prikaz više značajki
Maksimalno se mogu usporediti četiri proizvoda. Ukloni već dodane proizvode.

  • Main
    range
    Unica
    device application
    Mounting
    product or component type
    Cover frame
    aesthetic name
    Unica Quadro
    number of modules
    6 modules
    fixing mode
    Clip-in
    cover frame colour tint
    Ivory
    Complementary
    material
    ASA + PC cover frame
    standards
    EN 60669-1
    height
    87 mm
    width
    193 mm
    depth
    14 mm
    net weight
    0,025 kg
    market segment
    Residential
    Small commercial
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Window-cleaning fluid
    Bleach
    Liquid soap
    UV resistant
    Oil
    Petrol
    Ammonia
    Alcohol
    Acetone
    environmental health and issues
    Halogen free
    Offer Sustainability
    Direktiva EU RoHS
    Na ispitivanju
  • Prikaži više View less

    Dokumenti

    Jezik
    • hrvatski1
    Izjava EU RoHS
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    MGU2.806.25 : MGU2.806.25_ROHS_DECLARATION
    Opis
    MGU2.806.25_ROHS_DECLARATION
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 25.05.20.
    Opis
    MGU2.806.25_ROHS_DECLARATION
Usporedba proizvoda: /