Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

ARGUS detektor prisutnosti s IR - relej 1 gang, polarno bijeli

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    ARGUS
    product or component type
    Presence detector
    load type
    Halogen lamp: 2000 W - 230 V AC
    Motor: : 1000 VA - 230 V AC
    Capacitive: : 10 A, 140 µF - 230 V AC
    Incandescent lamp : 2200 W - 230 V AC
    Low voltage halogen lamp with wire-wound transformer : : 500 VA - 230 V AC
    Low voltage halogen lamp with electronic transformer : : 1050 VA - 230 V AC
    Energy saving lamp : : 100 VA
    colour tint
    Polar white
    colour code
    RAL 9010
    type of packing
    Carton
    Complementary
    [Ue] rated operational voltage
    220/230 V
    network frequency
    50/60 Hz
    input compatibility
    Push-buttons and electronic insert
    [Ue] rated operational voltage
    220/230 V
    input function
    1 x external triggering over PL
    output current
    10 A
    type of setting
    Light sensitivity adjustable
    Time adjustment
    control type
    Remote control
    function available
    Master function
    time delay
    10 s...30 min
    light intensity adjustment
    10...1000 lux
    horizontal detection angle
    0...360 °
    detection range
    Radius 7 m
    material
    PC (polycarbonate) with brilliant surface
    device mounting
    Ceiling
    mounting height
    2.5 m
    Environment
    IP degree of protection
    IP20
    ambient air temperature for operation
    0...25 °C
    environmental health and issues
    Halogen free
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
  • Dokumenti i preuzimanja

    Jezik
    • hrvatski
    • Latvian
    • Slovenian
    • French
    • Finnish
    • Hungarian
    • English
    • Dutch
    • Norwegian
    • Portuguese
    • Russian
    • Lithuanian
    • Italian
    • Romanian
    • German
    • Swedish
    Korisničke upute
    Datum
    Veličina
    Dodaj u Moje dokumente
    HW: ARGUS Presence master with IR, relay (Verzija 0)
    Datum 01.12.15.
    Veličina 14 MB
    Certifikati
    Datum
    Veličina
    Dodaj u Moje dokumente
    VDE Certificate (Verzija 1.0)
    Datum 21.11.17.
    Veličina 966 KB
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    ARGUS Presence detectors 1-10V-Product Environment Profile (Verzija 1.0)
    Izjava EU RoHS
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 23.02.19.
    Veličina 0
    Izjava o sukladnosti
    Datum
    Veličina
    Dodaj u Moje dokumente
    CE declaration of conformity (Verzija 1.0)
    Datum 14.03.17.
    Veličina 198 KB
    Izjava REACh
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 23.02.19.
    Veličina 0
    Kataloške stranice
    Datum
    Veličina
    Dodaj u Moje dokumente
    ARGUS Smoke Detector 2.0 (Verzija 1.0)
    Datum 31.01.16.
    Veličina 4.9 MB
    Technical information for presence detector with PL (Verzija 1.0)
    ARGUS Smoke Detector 2.0 (Verzija 1.0)
    Datum 31.03.17.
    Veličina 19.3 MB