-
Značajke
Glavno range Spacialaccessory / separate part category Enclosure accessoryproduct or component type Cover plateApplication Multi-purposerange compatibility Spacial SFSpacial SMFor enclosure nominal dimensions 400 mm W: 800 mmmounting location On chassis coupling setdevice composition Fixing elements1 cover platequantity per set Set of 1Complementary material Steelcolour Grey RAL 7035surface finish Epoxy-polyester powderfixing mode By screwsnumber of horizontal rows 2total number of 18 mm modules 72type of front plate Hinged with cut-outnumber of cut-out 2 cut-outsheight Nominal: 400 mmReal : 399.5 mmwidth Nominal: 800 mmReal: 702 mmFixing centers: 678 mmdepth Real : 12 mmOffer Sustainability Sustainable offer status Green Premium productRoHS (date code: YYWW) REACh Product environmental profile Product end of life instructions Need no specific recycling operationsContractual warranty Warranty period 18 months -
Dokumenti i preuzimanja
Jezik- hrvatski
- English
KataloziVeličinaDodaj u Moje dokumenteQuick Selection Guide 2018 - Universal Enclosures - CRN version (Verzija 1.0)Datum 23.05.18.Veličina 15.7 MBQuick Selection Guide 2018 - Universal Enclosures - S3D version (Verzija 1.0)Datum 23.05.18.Veličina 15.6 MBEkološki profil proizvodaVeličinaDodaj u Moje dokumenteSteel floor-standing enclosure - PEP (Verzija 2.0)Izjava REAChVeličinaDodaj u Moje dokumenteIzjava EU RoHSVeličinaDodaj u Moje dokumente