Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

Slika proizvoda NSYMUCH458 Schneider Electric

Prikaži sve Spacial SM

Spacial SM - NSYMUCH458

Mounting accessories

Slika proizvoda NSYMUCH458 Schneider Electric
Prikaži sve Spacial SM
Spacial SM - NSYMUCH458
Mounting accessories

Spacial SF/SM izrezana pokrovna ploča 450 x 800 mm – sa šarkama

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Cover plate
    Application
    Multi-purpose
    range compatibility
    Spacial SF
    Spacial SM
    For enclosure nominal dimensions
    450 mm W: 800 mm
    mounting location
    On chassis coupling set
    device composition
    Fixing elements
    1 cover plate
    quantity per set
    Set of 1
    Complementary
    material
    Steel
    colour
    Grey RAL 7035
    surface finish
    Epoxy-polyester powder
    fixing mode
    By screws
    number of horizontal rows
    3
    total number of 18 mm modules
    108
    type of front plate
    Hinged with cut-out
    number of cut-out
    3 cut-outs
    height
    Nominal: 450 mm
    Real : 449.5 mm
    width
    Nominal: 800 mm
    Real: 702 mm
    Fixing centers: 678 mm
    depth
    Real : 12 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • English
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    Quick Selection Guide 2018 - Universal Enclosures - CRN version (Verzija 1.0)
    Quick Selection Guide 2018 - Universal Enclosures - S3D version (Verzija 1.0)
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    Steel floor-standing enclosure - PEP (Verzija 2.0)
    Datum 05.10.17.
    Veličina 349.6 KB