Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

Slika proizvoda NSYMW10MK Schneider Electric

Prikaži sve Spacial CRN

Spacial CRN - NSYMW10MK

Composition acc.

Slika proizvoda NSYMW10MK Schneider Electric
Prikaži sve Spacial CRN
Spacial CRN - NSYMW10MK
Composition acc.

Modularna pred.ploča s IP 55 zabrtvljenim prozorč.Otvor 46x180mm (10 modula).

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    Spacial
    accessory / separate part category
    Installation accessory
    product or component type
    Window
    application
    Multi-purpose
    For enclosure nominal dimensions
    H: 850 mm
    range compatibility
    Spacial CRN
    Spacial S3D
    accessory / separate part destination
    For modular device
    mounting location
    Installation on door or panel
    mounting support
    Kit for fixing the switchgear
    device composition
    1 x modular front panel
    material
    Polycarbonate
    PVC (polyvinyl chloride)
    lock type
    Clipped
    total number of 18 mm modules
    10
    Complementary
    height
    46 mm Internal
    width
    180 mm Internal
    IP degree of protection
    IP55 ( sealed window )
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months