Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

Slika proizvoda NSYPCS8 Schneider Electric

Prikaži sve Spacial SD

Spacial SD - NSYPCS8

Mounting accessories

Slika proizvoda NSYPCS8 Schneider Electric
Prikaži sve Spacial SD
Spacial SD - NSYPCS8
Mounting accessories

Držač za računalni zaslon za kontrolni stol s konzolom Š800 mm

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    Spacial
    accessory / separate part category
    Installation accessory
    product or component type
    Support
    Application
    Multi-purpose
    For enclosure nominal dimensions
    H:  -  
    mounting support
    Horizontal support
    range compatibility
    Spacial SD
    device composition
    1 support
    Fixing elements
    2 adjustment rail
    quantity per set
    Set of 1
    Complementary
    material
    Galvanised steel
    adjustment
    Adjustable in depth every 25 mmfor on adjustment rails
    maximum load
    50 kg
    height
    Real: 16 mm
    width
    Real: 700 mm
    depth
    Real: 247 mm
    thickness
    2.5 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • English
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    Steel floor-standing enclosure - PEP (Verzija 2.0)
    Datum 05.10.17.
    Veličina 349.6 KB