Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

Slika proizvoda NSYPHDZT1574 Schneider Electric

Prikaži sve Ormare za vanjsko upotrebo

Ormare za vanjsko upotrebo - NSYPHDZT1574

Thalassa PHD

Slika proizvoda NSYPHDZT1574 Schneider Electric
Prikaži sve Ormare za vanjsko upotrebo
Ormare za vanjsko upotrebo - NSYPHDZT1574
Thalassa PHD

Thalassa PHD outdoor heavy duty-enclosure H1593 W750 D420 IP55 anti-posting door

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    Range
    Thalassa
    Product
    Thalassa PHD
    Application
    Outdoor heavy duty
    Certification
    UL conforming to UL 508 A (2007)
    Bureau Veritas conforming to IEC 61969-3 (2011)
    Bureau Veritas conforming to IEC 61439-5 (2010)
    DEKRA conforming to IEC 62208 (2011)
    Enclosure type
    Multi-purpose
    Category
    Suitable enclosure
    Version
    PHDZT
    Enclosure height with canopy
    1593 mm
    Canopy height
    38 mm
    Enclosure width
    750 mm
    Enclosure depth
    420 mm
    enclosure mounting
    Floor-standing
    device composition
    1 body in polyester double reinforced with fibreglass
    1 door retainer in steel with anti-corrosive coating
    1 cable gland plate in aluminium
    1 canopy in polyester reinforced with fibreglass
    1 doors in polyester double reinforced with fibreglass
    1 document pocket in plastic A4 format
    Complementary
    body type
    Sealed assembled body
    door type
    Anti-posting
    number of doors
    1
    door opening side
    120 °
    lock type
    2 points lock, handle with 1242E key lock and padlock
    accessibility for operation
    Front
    Bottom
    Maximum lifting load
    500 kg
    removable parts
    Cable gland plate by fixing element
    Door by hinges
    Canopy by fixing element
    material
    Polyester double reinforced with fibreglass
    colour
    Grey RAL 7035
    standards
    UL 508 A
    IEC 61439-5
    IEC 62208
    IEC 61969-3
    electrical insulation class
    Class II IEC 61439-1 2011
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK10 plain door conforming to IEC 62262
    mechanical robustness
    Vandal-proof conforming to EN/IEC 61439-5
    fire resistance
    960 °C IEC 62208
    ambient air temperature for operation
    -45...80 °C conforming to IEC 61969-3 class 1
    ambient air temperature for storage
    -25...40 °C
    Corrosion withstand
    C4H level conforming to ISO 12944
    Environmental withstand
    Solar radiation: class 1 up to 1120 W/m² conforming to IEC 61969-3 (2011)
    Surrounding air withstand: class 1 up to 180 km/h conforming to IEC 61969-3 (2011)
    Ultraviolet degradation test: class 1 conforming to ISO 4892-2 (2013)
    Formation of ice and frost: class 1 conforming to IEC 61969-3 (2011)
    Fauna and flora withstand: class 1 conforming to IEC 61969-3 (2011)
    Chemical substance: class 1 conforming to IEC 61969-3 (2011)
    Thermal management options
    With external cooling Potential heat dissipation : 4000 W
    Natural: Potential heat dissipation : 1008 W at -25 °C
    Natural: Potential heat dissipation : 441 W at 20 °C
    Natural: Potential heat dissipation : 189 W at 40 °C
    Fan: Potential heat dissipation : 1500 W for a maximum noise level of 60 dB
    According to cooling architecture Potential heat dissipation : 1500 W
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
    ClimaSys catalog 2017 (Verzija 2.0)
    Datum 01.02.17.
    Veličina 40.5 MB
    Datum 01.02.17.
    Veličina 16 MB
    Outdoor Heavy Duty enclosures catalogue - Toughest outdoor environments get their dedicated enclosures (Verzija 2.1)
    Quick Selection Guide 2018 - Universal Enclosures - CRN version (Verzija 1.0)
    Quick Selection Guide 2018 - Universal Enclosures - S3D version (Verzija 1.0)
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    DXF Drawings for Enclosure PLA 1500x750x420 (Verzija 1.0)
    CAD files for NSYPHDZT1574: Polyester outdoor HD enclosures (Verzija 1.0)
    Certifikati
    Datum
    Veličina
    Dodaj u Moje dokumente
    SPACIAL SFHD Enclosures - Certificate of conformity IEC/EN 62208 (Verzija 2.0)
    Izjava REACh
    Datum
    Veličina
    Dodaj u Moje dokumente
    Izjava EU RoHS
    Datum
    Veličina
    Dodaj u Moje dokumente