Dobro došli na Schneider Electric web

Posjeti naš web u drugoj državi ili regiji ili otvori naše globalni web.

Odaberi svoju lokaciju

Prikaži sve   Thalassa PLS
Slika proizvoda NSYPLS3627DLS36 Schneider Electric

NSYPLS3627DLS36

Slika proizvoda NSYPLS3627DLS36 Schneider Electric
NSYPLS3627DLS36

PLS kutija,prozirni pokrov, 36x27x18cm s modularnom distr. šasijom 36 m(18mm)

Prikaz više značajki
Maksimalno se mogu usporediti četiri proizvoda. Ukloni već dodane proizvode.

  • Main
    range
    Thalassa
    product name
    Thalassa PLS
    device short name
    PLS
    Enclosure type
    Modular distribution application
    Category
    Insulating modular box with modular distribution chassis
    Nominal height
    360 mm
    Nominal width
    270 mm
    Nominal depth
    180 mm
    enclosure mounting
    Wall mounted
    device composition
    locking screws
    1 cover with hinges
    1 modular distribution chassis
    1 rear part
    body type
    One piece moulded
    type of front cover
    Low transparent cover
    lock type
    Wing screw
    Complementary
    removable parts
    Cover locking screw
    Modular distribution chassis by fixing element
    material
    Cover polycarbonate
    Rear polyester reinforced with fibreglass
    colour
    Body Sivo RAL 7035)
    Environment
    electrical insulation class
    Class II
    IK degree of protection
    IK09 IEC 62262
    fire resistance
    960 °C IEC 62208
    ambient air temperature for storage
    -10…70 °C
    Contractual warranty
    Jamstvo
    18 months
  • Prikaži više View less

    Dokumenti

    Jezik
    • English1
    Ekološki profil proizvoda
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 295.6 KB
    Datum 27.10.16.
Usporedba proizvoda: /