Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

Kuć. HMI Spacial S3CM V400 x Š600 x D250 IP54, IK10, RAL7035. Stražnja vrata.

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    Spacial
    product name
    Spacial S3CM
    Application
    Human-machine dialogue application
    Category
    Control enclosure
    enclosure nominal height
    400 mm
    enclosure nominal width
    600 mm
    enclosure nominal depth
    250 mm
    installation accessory type
    Suspension system
    product destination
    Interface
    device composition
    Rail 2
    Body 1
    Door with lock 1
    Cable gland plate 1
    Reinforcement plate 1
    Front trim frame 1
    Complementary
    body type
    Single piece body
    door type
    Plain
    number of doors
    1 rear
    door opening side
    Reversible 120 °
    lock type
    3 mm double-bar lock
    mounting plate description
    Without mounting plate
    type of gland plate
    Standard
    accessibility for operation
    Rear
    removable parts
    Door by hinges
    Cable gland plate by screws
    Trim frame by screws
    2 rails by screws
    material
    Steel for enclosure and front face
    Aluminium for trim frame
    surface finish
    Epoxy-polyester powder
    colour
    Grey RAL 7035 enclosure:
    Grey RAL 7040 front face :
    product weight
    16.7 kg
    Environment
    IP degree of protection
    IP54 conforming to IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • English
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    Quick Selection Guide 2018 - Universal Enclosures - CRN version (Verzija 1.0)
    Quick Selection Guide 2018 - Universal Enclosures - S3D version (Verzija 1.0)
    Korisničke upute
    Datum
    Veličina
    Dodaj u Moje dokumente
    Technical instruction sheet for Spacial S3CM HMI enclosure (Verzija 0)
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    CAD files for NSYS3CM406025: Spacial S3CM (Verzija 1.0)
    Datum 06.02.19.
    Veličina 192 KB
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    Spacial S3D - Steel Wall Mounting Enclosure (Verzija 2.0)
    Datum 17.11.17.
    Veličina 391.5 KB