Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

Kućište od nehr.čelika SPACIAL S3X 304L,Scotch Brite® premaz,V1000xŠ1000xD300mm.

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    Spacial
    product name
    Spacial S3X
    enclosure type
    Multi-purpose
    category
    Compact enclosure
    nominal height
    1000 mm
    nominal width
    1000 mm
    nominal depth
    300 mm
    product installation
    Wall-mounting
    device composition
    1 body
    2 door
    1 lock ( door )
    1 reinforcement frame drilled ( door )
    Complementary
    body type
    Single piece body, cross-shaped structure
    Gutter shaped front rail
    door type
    Plain
    number of doors
    Front face: 2 door(s)
    door opening side
    120 °, reversible
    lock type
    3 points lock, 3 mm double-bar
    mounting plate description
    Without mounting plate
    type of gland plate
    Without gland plate
    accessibility for operation
    Front
    removable parts
    Door fixing: by hinges
    material
    Lock: zamak
    Hinge: stainless steel
    Body and door: stainless steel 304L
    surface finish
    Lock: chromium plated
    Body and door: Scotch-Brite® brushed
    thickness
    1.5 mm
    product weight
    47 kg
    Environment
    standards
    IEC 62208
    product certifications
    CAN/CSA 22
    UL 508 type A
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    environmental characteristic
    Corrosive
    Specific hygiene
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • English
    Software - Izdan
    Datum
    Veličina
    Dodaj u Moje dokumente
    Software - Digital Rule Spacial SFX, SMX, S3X online (Verzija 1.6)
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    Quick Selection Guide 2018 - Universal Enclosures - CRN version (Verzija 1.0)
    Quick Selection Guide 2018 - Universal Enclosures - S3D version (Verzija 1.0)
    Korisničke upute
    Datum
    Veličina
    Dodaj u Moje dokumente
    Spacial S3X Enclosures (Verzija 2)
    Datum 29.11.18.
    Veličina 2.8 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    DXF Drawings for Encl. S3X 304L 1000x1000x300 (Verzija 2.0)
    Certifikati
    Datum
    Veličina
    Dodaj u Moje dokumente
    Certificate-UL508A and CSA C22.2 NO.14 Spacial S3X and S3XEX Enclosures (Verzija 1.0)
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    Spacial S3D - Steel Wall Mounting Enclosure (Verzija 2.0)
    Datum 17.11.17.
    Veličina 391.5 KB
    Izjava o sukladnosti
    Datum
    Veličina
    Dodaj u Moje dokumente
    Declaration EU conformity Spacial S3X Enclosures (Verzija 2.0)
    Specifikacija tendera
    Datum
    Veličina
    Dodaj u Moje dokumente
    Enclosure Specification - Spacial S3X 304L (Verzija 1.0)