Dobro došli na Schneider Electric web

Posjeti naš web u drugoj državi ili regiji ili otvori naše globalni web.

Odaberi svoju lokaciju

Prikaži sve   Pratika
Slika proizvoda PKF32M415 Schneider Electric

PKF32M415

Slika proizvoda PKF32M415 Schneider Electric
PKF32M415

Utičnica PratiKa, vijčani spoj–ravna–32 A–3P + N + E–100...130 V AC–IP44

Prikaz više značajki
Maksimalno se mogu usporediti četiri proizvoda. Ukloni već dodane proizvode.

  • Main
    range
    PratiKa
    product or component type
    Wander socket
    device short name
    PratiKa socket
    plug, socket category
    Low voltage
    poles description
    3P + N + E
    network type
    AC
    outlet standard
    Industrial
    Complementary
    plug, socket, control station shape
    Straight
    [In] rated current
    32 A
    [Ue] rated operational voltage
    100...130 V
    network frequency
    50/60 Hz
    ground lug clockwise position
    4 h
    plug, socket material
    Housing self-extinguishing engineering polymer
    contacts material
    Sleeves brass
    connections - terminals
    Captive screws
    cable cross section
    2,5…10 mm²
    cable outer diameter
    11,5…21 mm
    cable entry
    Fair lead
    Cable gland
    thread type
    Pg 21
    net weight
    0,3 kg
    height
    106 mm
    width
    106 mm
    depth
    172 mm
    colour
    Sivo RAL 7035)
    voltage colour
    Yellow
    Environment
    standards
    IEC 60309-1
    IEC 60309-2
    IP degree of protection
    IP44 IEC 60529
    IK degree of protection
    IK08 EN 62262
    fire resistance
    850 °C IEC 60695-2-1
    relative humidity
    50 % 40 °C
    70 % 30 °C
    90 % 20 °C
    ambient air temperature for operation
    35 °C 86400 s )
    -25…40 °C
    Contractual warranty
    Jamstvo
    18 months
  • Prikaži više View less

    Dokumenti

    Jezik
    • Svi jezici2
    • English2
    • French1
    Katalozi
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 6.1 MB
    Datum 07.03.19.
    Izjava o sukladnosti
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 204.2 KB
    Datum 05.07.19.
Usporedba proizvoda: /