Dobro došli na Schneider Electric web

Posjeti naš web u drugoj državi ili regiji ili otvori naše globalni web.

Odaberi svoju lokaciju

Prikaži sve   Zelio elektromehanički relej
Slika proizvoda RUMF22JD Schneider Electric

RUMF22JD

Green premium brand logo
Slika proizvoda RUMF22JD Schneider Electric
RUMF22JD
Green premium brand logo

univerzalni utični relej – Zelio RUM – 2 C/O – 12 V DC – 10 A - s LED-om

Prikaz više značajki
Maksimalno se mogu usporediti četiri proizvoda. Ukloni već dodane proizvode.

  • Main
    range of product
    Zelio Relay
    series name
    Universal
    product or component type
    Plug-in relay
    device short name
    RUM
    contacts type and composition
    2 C/O
    [Uc] control circuit voltage
    12 V DC
    [Ithe] conventional enclosed thermal current
    10 A -40…55 °C
    status LED
    With
    control type
    Lockable test button
    utilisation coefficient
    20 %
    Complementary
    shape of pin
    Flat
    [Ui] rated insulation voltage
    250 V IEC
    300 V CSA
    300 V UL
    [Uimp] rated impulse withstand voltage
    4 kV 1.2/50 µs)
    contacts material
    AgNi
    [Ie] rated operational current
    10 A 277 V AC UL
    10 A 30 V DC UL
    10 A 30 V DC CSA
    5 A 250 V AC NC)IEC
    5 A 28 V DC NC)IEC
    10 A 250 V AC NO)IEC
    10 A 28 V DC NO)IEC
    10 A 277 V AC CSA
    maximum switching voltage
    250 V IEC
    Resistive rated load
    10 A 250 V AC
    10 A 28 V DC
    maximum switching capacity
    2500 VA/280 W
    minimum switching capacity
    170 mW 10 mA, 17 V
    operating rate
    <= 18000 cycles/hour no-load
    <= 1200 cycles/hour under load
    mechanical durability
    5000000 cycles
    electrical durability
    100000 cycles resistive
    Average coil consumption in W
    1,4 W
    drop-out voltage threshold
    >= 0.1 Uc DC
    Operate time
    20 ms at nominal voltage
    Release time
    20 ms at nominal voltage
    Average coil resistance
    120 Ohm 20 °C +/- 15 %
    rated operational voltage limits
    9.6...13.2 V DC
    protection category
    RT I
    test levels
    Level A
    safety reliability data
    B10d = 100000
    operating position
    Any position
    net weight
    0,086 kg
    device presentation
    Complete product
    Environment
    dielectric strength
    1500 V AC between contacts micro disconnection
    2500 V AC between coil and contact reinforced
    2000 V AC between poles basic
    product certifications
    CSA
    EAC
    REACH
    RoHS
    UL
    standards
    UL 508
    CSA C22.2 No 14
    EN/IEC 61810-1
    ambient air temperature for storage
    -40…85 °C
    ambient air temperature for operation
    -40…55 °C
    vibration resistance
    3 gn +/- 1 mm 10…150 Hz)5 cycles in operation
    4 gn +/- 1 mm 10…150 Hz)5 cycles not operating
    IP degree of protection
    IP40
    shock resistance
    10 gn 11 ms) in operation EN/IEC 60068-2-27
    10 gn 11 ms) not operating EN/IEC 60068-2-27
    pollution degree
    3
    Offer Sustainability
    Status održive ponude
    Proizvod Green Premium
    Uredba REACh
    REACh, bez SVHC
    Da
    Direktiva EU RoHS
    Proaktivna sukladnost (proizvod izvan zakonskog okvira direktive EU RoHS)
    Izjava EU RoHS
    Bez otrovnih teških metala
    Da
    Bez žive
    Da
    Informacije o RoHS izuzeću
    Propis RoHS za Kinu
    Izjava o očuvanju okoliša
  • Prikaži više View less

    Dokumenti

    Jezik
    • Svi jezici11
    • hrvatski4
    • English8
    Katalozi
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 5.9 MB
    Datum 09.03.20.
    Certifikati
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format zip
    Veličina 1,017.6 KB
    Datum 22.02.13.
    Datoteke u dokumentu
    pdf
    511.8 KB
    pdf
    505.8 KB
    prp.document.label.format htm
    Veličina 211 B
    Datum 12.12.12.
    prp.document.label.format zip
    Veličina 935.5 KB
    Datum 20.12.05.
    Datoteke u dokumentu
    pdf
    466.7 KB
    pdf
    468.8 KB
    Ekološki profil proizvoda
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 10.3 MB
    Datum 01.05.18.
    prp.document.label.format pdf
    Veličina 5.1 MB
    Datum 01.04.14.
    Izjava EU RoHS
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    RUMF22JD : univerzalni utični relej – Zelio RUM – 2 C/O – 12 V DC – 10 A - s LED-om
    Opis
    univerzalni utični relej – Zelio RUM – 2 C/O – 12 V DC – 10 A - s LED-om
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 29.05.20.
    Opis
    univerzalni utični relej – Zelio RUM – 2 C/O – 12 V DC – 10 A - s LED-om
    Izjava o sukladnosti
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 519 KB
    Datum 22.07.19.
    Izjava REACh
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    RUMF22JD : univerzalni utični relej – Zelio RUM – 2 C/O – 12 V DC – 10 A - s LED-om
    Opis
    univerzalni utični relej – Zelio RUM – 2 C/O – 12 V DC – 10 A - s LED-om
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 29.05.20.
    Opis
    univerzalni utični relej – Zelio RUM – 2 C/O – 12 V DC – 10 A - s LED-om
    Izjava RoHS za Kinu
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    RUMF22JD : univerzalni utični relej – Zelio RUM – 2 C/O – 12 V DC – 10 A - s LED-om
    Opis
    univerzalni utični relej – Zelio RUM – 2 C/O – 12 V DC – 10 A - s LED-om
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 29.05.20.
    Opis
    univerzalni utični relej – Zelio RUM – 2 C/O – 12 V DC – 10 A - s LED-om
Usporedba proizvoda: /