Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

kompaktni pametni relej Zelio Logic – 20 U I – 24 V DC – bez sata – zaslon

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range of product
    Zelio Logic
    product or component type
    Compact smart relay
    Complementary
    local display
    With
    number or control scheme lines
    0...240 with ladder programming
    cycle time
    6...90 ms
    backup time
    10 years at 25 °C
    clock drift
    6 s/month at 25 °C
    12 min/year at 0...55 °C
    checks
    Program memory on each power up
    [Us] rated supply voltage
    24 V DC
    supply voltage limits
    19.2...30 V
    supply current
    100 mA (without extension)
    power dissipation in W
    6 W without extension
    reverse polarity protection
    With
    discrete input number
    12 conforming to EN/IEC 61131-2 type 1
    discrete input type
    Resistive
    discrete input voltage
    24 V DC
    discrete input current
    4 mA
    counting frequency
    1 kHzfor discrete input
    voltage state 1 guaranteed
    >= 15 Vfor I1...IA and IH...IR discrete input circuit
    >= 15 Vfor IB...IG used as discrete input circuit
    voltage state 0 guaranteed
    <= 5 Vfor I1...IA and IH...IR discrete input circuit
    <= 5 Vfor IB...IG used as discrete input circuit
    current state 1 guaranteed
    >= 1.2 mAfor IB...IG used as discrete input circuit
    >= 2.2 mAfor I1...IA and IH...IR discrete input circuit
    current state 0 guaranteed
    <= 0.5 mAfor IB...IG used as discrete input circuit
    input compatibility
    3-wire proximity sensors PNP (discrete input)
    analogue input number
    2
    analogue input type
    Common mode
    analogue input range
    0...10 V
    0...24 V
    maximum permissible voltage
    30 V (analogue input circuit)
    analogue input resolution
    8 bits
    LSB value
    39 mV (analogue input circuit)
    conversion time
    Smart relay cycle timefor analogue input circuit
    conversion error
    +/- 5 % at 25 °Cfor analogue input circuit
    +/- 6.2 % at 55 °Cfor analogue input circuit
    repeat accuracy
    +/- 2 % at 55 °Cfor analogue input circuit
    operating distance
    10 m between stations, with screened cable (sensor not isolated)for analogue input circuit
    input impedance
    12 kOhm (IB...IG used as analogue input circuit)
    12 kOhm (IB...IG used as discrete input circuit)
    7.4 kOhm (I1...IA and IH...IR discrete input circuit)
    number of outputs
    8 relay output(s)
    output voltage limits
    24...250 V AC (relay output)
    5...30 V DC (relay output)
    contacts type and composition
    NOfor relay output
    output thermal current
    8 A for all 8 outputs (relay output)
    electrical durability
    500000 cycles AC-12 at 230 V, 1.5 Afor relay output conforming to EN/IEC 60947-5-1
    500000 cycles AC-15 at 230 V, 0.9 Afor relay output conforming to EN/IEC 60947-5-1
    500000 cycles DC-12 at 24 V, 1.5 Afor relay output conforming to EN/IEC 60947-5-1
    500000 cycles DC-13 at 24 V, 0.6 Afor relay output conforming to EN/IEC 60947-5-1
    switching capacity in mA
    >= 10 mA at 12 V (relay output)
    operating rate in Hz
    0.1 Hz (at Ie)for relay output
    10 Hz (no load)for relay output
    mechanical durability
    10000000 cycles (relay output)
    [Uimp] rated impulse withstand voltage
    4 kV conforming to EN/IEC 60947-1 and EN/IEC 60664-1
    clock
    Without
    response time
    10 ms (from state 0 to state 1)for relay output
    5 ms (from state 1 to state 0)for relay output
    connections - terminals
    Screw terminals, clamping capacity: 1 x 0.2...1 x 2.5 mm² AWG 25...AWG 14 semi-solid
    Screw terminals, clamping capacity: 1 x 0.2...1 x 2.5 mm² AWG 25...AWG 14 solid
    Screw terminals, clamping capacity: 1 x 0.25...1 x 2.5 mm² AWG 24...AWG 14 flexible with cable end
    Screw terminals, clamping capacity: 2 x 0.2...2 x 1.5 mm² AWG 24...AWG 16 solid
    Screw terminals, clamping capacity: 2 x 0.25...2 x 0.75 mm² AWG 24...AWG 18 flexible with cable end
    tightening torque
    0.5 N.m
    overvoltage category
    III conforming to EN/IEC 60664-1
    product weight
    0.38 kg
    Environment
    immunity to microbreaks
    <= 1 ms
    product certifications
    CSA
    C-Tick
    GL
    GOST
    UL
    standards
    EN/IEC 60068-2-27 Ea
    EN/IEC 60068-2-6 Fc
    EN/IEC 61000-4-11
    EN/IEC 61000-4-12
    EN/IEC 61000-4-2 level 3
    EN/IEC 61000-4-3
    EN/IEC 61000-4-4 level 3
    EN/IEC 61000-4-5
    EN/IEC 61000-4-6 level 3
    IP degree of protection
    IP20 (terminal block) conforming to IEC 60529
    IP40 (front panel) conforming to IEC 60529
    environmental characteristic
    EMC directive conforming to EN/IEC 61000-6-2
    EMC directive conforming to EN/IEC 61000-6-3
    EMC directive conforming to EN/IEC 61000-6-4
    EMC directive conforming to EN/IEC 61131-2 zone B
    Low voltage directive conforming to EN/IEC 61131-2
    disturbance radiated/conducted
    Class B conforming to EN 55022-11 group 1
    pollution degree
    2 conforming to EN/IEC 61131-2
    ambient air temperature for operation
    -20...40 °C in non-ventilated enclosure conforming to IEC 60068-2-1 and IEC 60068-2-2
    -20...55 °C conforming to IEC 60068-2-1 and IEC 60068-2-2
    ambient air temperature for storage
    -40...70 °C
    operating altitude
    2000 m
    altitude transport
    <= 3048 m
    relative humidity
    95 % without condensation or dripping water
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    • English
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    Smart Relays - Zelio Logic (Verzija 3.1)
    Datum 20.07.18.
    Veličina 5.7 MB
    Korisničke upute
    Datum
    Veličina
    Dodaj u Moje dokumente
    Zelio Logic Programming Guide (Verzija 01)
    Datum 20.11.17.
    Veličina 4.6 MB
    Zelio Soft 2, Applications Examples Guide (Verzija 00)
    Datum 20.11.17.
    Veličina 2.8 MB
    Zelio Logic - Smart Relay, User Manual (Verzija 01)
    Datum 20.11.17.
    Veličina 1.5 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    Compact smart relays with display 12 V DC or 24 V DC or 24 V AC or 100 to 240 V AC (Verzija 1.1)
    CAD files for SR2A201BD: Compact smart relay Zelio Logic - 20 IO - 24 V DC - no clock - display (Verzija 1.0)
    Certifikati
    Datum
    Veličina
    Dodaj u Moje dokumente
    RCM_SR2_SR3_Zelio_Relay (Verzija 1.0)
    Datum 10.07.17.
    Veličina 149.1 KB
    Upute za korištenje
    Datum
    Veličina
    Dodaj u Moje dokumente
    SR2A... / SR2B... Logic compact module Zelio with screen (Verzija 09)
    Brodski certifikati
    Datum
    Veličina
    Dodaj u Moje dokumente
    DNV-GL Marine Certificate Zelio SR2 SR3 Smart Relays (Verzija 3.0)
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    Zelio Logic SR2 - SR3 Smart Relays, Product Environmental Profile (Verzija 3.0)
    Informacije o kraju vijeka trajanja
    Datum
    Veličina
    Dodaj u Moje dokumente
    SR2..., SR3... Compact smart relays - 20 I/O, Product End-of-Life Instructions (Verzija 1.0)
    Zelio Logic SR2 - SR3 Smart Relays, Product End-of-Life Instructions (Verzija 2.0)
    Izjava o sukladnosti
    Datum
    Veličina
    Dodaj u Moje dokumente
    EC_Declaration_SR2_SR3 (Verzija 1.2)
    Datum 02.05.18.
    Veličina 543.7 KB