Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

kompaktni pametni relej Zelio Logic – 20 U I – 48 V AC – bez sata – zaslon

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range of product
    Zelio Logic
    product or component type
    Compact smart relay
    Complementary
    local display
    With
    number or control scheme lines
    0...240 with ladder programming
    [Us] rated supply voltage
    48 V AC
    supply voltage limits
    40.8...52.8 V
    supply frequency
    50/60 Hz
    supply current
    110 mA (without extension)
    power consumption in VA
    5.7 VA without extension
    isolation voltage
    1780 V
    discrete input number
    12
    discrete input voltage
    48 V AC
    discrete input current
    1.2 mA
    discrete input frequency
    47...53 Hz
    57...63 Hz
    voltage state 1 guaranteed
    >= 20 V
    voltage state 0 guaranteed
    <= 17 V
    current state 1 guaranteed
    >= 0.5 mA
    current state 0 guaranteed
    <= 0.4 mA
    input impedance
    24 kOhm
    number of outputs
    8 relay output(s)
    output voltage limits
    24...250 V AC
    5...30 V DC
    contacts type and composition
    NO
    output thermal current
    8 A for all 8 outputs
    electrical durability
    500000 cycles AC-12 at 230 V, 1.5 Afor relay output conforming to EN/IEC 60947-5-1
    500000 cycles AC-15 at 230 V, 0.9 Afor relay output conforming to EN/IEC 60947-5-1
    500000 cycles DC-12 at 24 V, 1.5 Afor relay output conforming to EN/IEC 60947-5-1
    500000 cycles DC-13 at 24 V, 0.6 Afor relay output conforming to EN/IEC 60947-5-1
    switching capacity in mA
    >= 10 mA at 12 V
    operating rate in Hz
    0.1 Hz (at Ie)for relay output
    10 Hz (no load)for relay output
    [Uimp] rated impulse withstand voltage
    4 kV conforming to EN/IEC 60947-1 and EN/IEC 60664-1
    clock
    Without
    response time
    10 ms (from state 0 to state 1)for relay output
    48 ms with ladder programming (from state 0 to state 1)for discrete input
    5 ms (from state 1 to state 0)for relay output
    50 ms with ladder programming (from state 1 to state 0)for discrete input
    product weight
    0.38 kg
    Environment
    immunity to microbreaks
    <= 10 ms repeated 20 times
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    • English
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    Smart Relays - Zelio Logic (Verzija 3.1)
    Datum 20.07.18.
    Veličina 5.7 MB
    Korisničke upute
    Datum
    Veličina
    Dodaj u Moje dokumente
    Zelio Soft 2, Applications Examples Guide (Verzija 00)
    Datum 20.11.17.
    Veličina 2.8 MB
    Zelio Logic - Smart Relay, User Manual (Verzija 01)
    Datum 20.11.17.
    Veličina 1.5 MB
    Zelio Logic Programming Guide (Verzija 01)
    Datum 20.11.17.
    Veličina 4.6 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    CAD files for SR2A201E: Compact smart relay Zelio Logic - 20 IO - 48 V DC - no clock - display (Verzija 1.0)
    Certifikati
    Datum
    Veličina
    Dodaj u Moje dokumente
    RCM_SR2_SR3_Zelio_Relay (Verzija 1.0)
    Datum 10.07.17.
    Veličina 149.1 KB
    Upute za korištenje
    Datum
    Veličina
    Dodaj u Moje dokumente
    SR2A... / SR2B... Logic compact module Zelio with screen (Verzija 09)
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    Zelio Logic SR2 - SR3 Smart Relays, Product Environmental Profile (Verzija 3.0)
    Informacije o kraju vijeka trajanja
    Datum
    Veličina
    Dodaj u Moje dokumente
    SR2..., SR3... Compact smart relays - 20 I/O, Product End-of-Life Instructions (Verzija 1.0)
    Zelio Logic SR2 - SR3 Smart Relays, Product End-of-Life Instructions (Verzija 2.0)
    Izjava o sukladnosti
    Datum
    Veličina
    Dodaj u Moje dokumente
    EC_Declaration_SR2_SR3 (Verzija 1.2)
    Datum 02.05.18.
    Veličina 543.7 KB