Croatia
Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi svoju lokaciju
Prikaži sve Logic Controller - Modicon M221
Slika proizvoda TM221C24R Schneider Electric

TM221C24R

Green premium brand logo
Slika proizvoda TM221C24R Schneider Electric
TM221C24R
Green premium brand logo

kontroler M221 24 IO relejni

Prikaz više značajki
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon M221
    product or component type
    Logic controller
    [Us] rated supply voltage
    100...240 V AC
    discrete input number
    14, discrete input IEC 61131-2 Type 1
    analogue input number
    2 0...10 V
    discrete output type
    Relay normally open
    discrete output number
    10 relay
    discrete output voltage
    5...125 V DC
    5...250 V AC
    discrete output current
    2 A
    Complementary
    discrete I/O number
    24
    maximum number of I/O expansion module
    7 transistor output
    7 relay output
    supply voltage limits
    85…264 V
    network frequency
    50/60 Hz
    inrush current
    40 A
    maximum power consumption in VA
    55 VA 100...240 V with max number of I/O expansion module
    32 VA 100...240 V without I/O expansion module
    power supply output current
    0,52 A 5 V expansion bus
    0,16 A 24 V expansion bus
    discrete input logic
    Sink or source (positive/negative)
    discrete input voltage
    24 V
    discrete input voltage type
    DC
    analogue input resolution
    10 bits
    LSB value
    10 mV
    conversion time
    1 ms per channel + 1 controller cycle time analog input
    permitted overload on inputs
    +/- 30 V DC 5 min maximum)analog input
    +/- 13 V DC permanent)analog input
    voltage state 1 guaranteed
    >= 15 V input
    voltage state 0 guaranteed
    <= 5 V input
    discrete input current
    7 mA discrete input
    5 mA fast input
    input impedance
    3.4 kOhm discrete input
    100 kOhm analog input
    4.9 kOhm fast input
    response time
    35 µs turn-off, I2...I5 input
    10 ms turn-on output
    10 ms turn-off output
    5 µs turn-on, I0, I1, I6, I7 fast input
    35 µs turn-on, other terminals input
    5 µs turn-off, I0, I1, I6, I7 fast input
    100 µs turn-off, other terminals input
    configurable filtering time
    0 ms input
    3 ms input
    12 ms input
    output voltage limits
    125 V DC
    277 V AC
    maximum current per output common
    4 A COM 2
    7 A COM 0
    7 A COM 1
    absolute accuracy error
    +/- 1 % of full scale analog input
    electrical durability
    100000 cycles AC-12, 120 V, 240 VA, resistive
    100000 cycles AC-12, 240 V, 480 VA, resistive
    300000 cycles AC-12, 120 V, 80 VA, resistive
    300000 cycles AC-12, 240 V, 160 VA, resistive
    100000 cycles AC-15, cos phi = 0,35, 120 V, 60 VA, inductive
    100000 cycles AC-15, cos phi = 0,35, 240 V, 120 VA, inductive
    300000 cycles AC-15, cos phi = 0,35, 120 V, 18 VA, inductive
    300000 cycles AC-15, cos phi = 0,35, 240 V, 36 VA, inductive
    100000 cycles AC-14, cos phi = 0,7, 120 V, 120 VA, inductive
    100000 cycles AC-14, cos phi = 0,7, 240 V, 240 VA, inductive
    300000 cycles AC-14, cos phi = 0,7, 120 V, 36 VA, inductive
    300000 cycles AC-14, cos phi = 0,7, 240 V, 72 VA, inductive
    100000 cycles DC-12, 24 V, 48 W, resistive
    300000 cycles DC-12, 24 V, 16 W, resistive
    100000 cycles DC-13, 24 V, 24 W, inductive (L/R = 7 ms)
    300000 cycles DC-13, 24 V, 7,2 W, inductive (L/R = 7 ms)
    switching frequency
    20 switching operations/minute with maximum load
    mechanical durability
    20000000 cycles relay output
    minimum load
    1 mA 5 V DC relay output
    protection type
    Without protection 5 A
    reset time
    1 s
    memory capacity
    256 kB user application and data RAM 10000 instructions
    256 kB internal variables RAM
    data backed up
    256 kB built-in flash memory backup of application and data
    data storage equipment
    2 GB SD card optional)
    battery type
    BR2032 lithium non-rechargeable 4 year(s)
    backup time
    1 year 25 °C by interruption of power supply)
    execution time for 1 KInstruction
    0,3 ms event and periodic task
    execution time per instruction
    0.2 µs Boolean
    exct time for event task
    60 µs response time
    maximum size of object areas
    255 %C counters
    8000 %MW memory words
    512 %M memory bits
    512 %KW constant words
    255 %TM timers
    realtime clock
    With
    clock drift
    <= 30 s/month 25 °C
    regulation loop
    Adjustable PID regulator up to 14 simultaneous loops
    counting input number
    4 fast input (HSC mode) 100 kHz 32 bits
    counter function
    A/B
    Single phase
    Pulse/direction
    integrated connection type
    USB port mini B USB 2.0
    Non isolated serial link serial 1 RJ45 RS485
    Non isolated serial link serial 2 RJ45 RS232/RS485
    supply
    Serial)serial link supply 5 V, <200 mA
    transmission rate
    1.2...115.2 kbit/s (115.2 kbit/s by default) 15 m RS485
    1.2...115.2 kbit/s (115.2 kbit/s by default) 3 m RS232
    480 Mbit/s USB
    communication port protocol
    USB port USB - SoMachine-Network
    Non isolated serial link Modbus master/slave - RTU/ASCII or SoMachine-Network
    local signalling
    PWR 1 LED green)
    RUN 1 LED green)
    Module error (ERR) 1 LED red)
    SD card access (SD) 1 LED green)
    BAT 1 LED red)
    SL1 1 LED green)
    SL2 1 LED green)
    I/O state 1 LED per channel green)
    electrical connection
    removable screw terminal block for inputs
    removable screw terminal block for outputs
    terminal block, 3 for connecting the 24 V DC power supply
    connector, 4 for analogue inputs
    Mini B USB 2.0 connector for a programming terminal
    maximum cable distance between devices
    Shielded cable <10 m fast input
    Unshielded cable <30 m output
    Unshielded cable <30 m digital input
    Unshielded cable <1 m analog input
    insulation
    Between input and internal logic 500 V AC
    Non-insulated between analogue input and internal logic
    Non-insulated between analogue inputs
    Between supply and ground 1500 V AC
    Between sensor power supply and ground 500 V AC
    Between input and ground 500 V AC
    Between output and ground 1500 V AC
    Between supply and internal logic 2300 V AC
    Between sensor power supply and internal logic 500 V AC
    Between output and internal logic 2300 V AC
    Between Ethernet terminal and internal logic 500 V AC
    Between supply and sensor power supply 2300 V AC
    marking
    CE
    sensor power supply
    24 V DC 250 mA supplied by the controller
    mounting support
    Top hat type TH35-15 rail IEC 60715
    Top hat type TH35-7.5 rail IEC 60715
    plate or panel with fixing kit
    height
    90 mm
    depth
    70 mm
    width
    110 mm
    product weight
    0,395 kg
    Environment
    standards
    EN/IEC 61010-2-201
    EN/IEC 60664-1
    EN/IEC 61131-2
    product certifications
    CSA
    LR
    ABS
    IACS E10
    DNV-GL
    RCM
    CULus
    EAC
    environmental characteristic
    Ordinary and hazardous location
    resistance to electrostatic discharge
    8 kV in air EN/IEC 61000-4-2
    4 kV on contact EN/IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m 80 MHz...1 GHz EN/IEC 61000-4-3
    3 V/m 1.4 GHz...2 GHz EN/IEC 61000-4-3
    1 V/m 2...2.7 GHz EN/IEC 61000-4-3
    resistance to magnetic fields
    30 A/m 50/60 Hz EN/IEC 61000-4-8
    resistance to fast transients
    2 kV EN/IEC 61000-4-4 power lines)
    2 kV EN/IEC 61000-4-4 relay output)
    1 kV EN/IEC 61000-4-4 I/O)
    1 kV EN/IEC 61000-4-4 Ethernet line)
    1 kV EN/IEC 61000-4-4 serial link)
    surge withstand
    2 kV power lines (AC) common mode EN/IEC 61000-4-5
    2 kV relay output common mode EN/IEC 61000-4-5
    1 kV I/O common mode EN/IEC 61000-4-5
    1 kV shielded cable common mode EN/IEC 61000-4-5
    0,5 kV power lines (DC) differential mode EN/IEC 61000-4-5
    1 kV power lines (AC) differential mode EN/IEC 61000-4-5
    1 kV relay output differential mode EN/IEC 61000-4-5
    0,5 kV power lines (DC) common mode EN/IEC 61000-4-5
    resistance to conducted disturbances
    10 V 0.15...80 MHz EN/IEC 61000-4-6
    3 V 0.1...80 MHz Marine specification (LR, ABS, DNV, GL)
    10 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) Marine specification (LR, ABS, DNV, GL)
    electromagnetic emission
    Conducted emissions 79 dBμV/m QP/66 dBμV/m AV power lines (AC))0,15…0,5 MHz EN/IEC 55011
    Conducted emissions 73 dBμV/m QP/60 dBμV/m AV power lines (AC))0,5…300 MHz EN/IEC 55011
    Conducted emissions 120...69 dBµV/m QP power lines)10…150 kHz EN/IEC 55011
    Conducted emissions 63 dBμV/m QP power lines)1,5…30 MHz EN/IEC 55011
    Radiated emissions 40 dBμV/m QP class A 10 m)30…230 MHz EN/IEC 55011
    Conducted emissions 79...63 dBμV/m QP power lines)150…1500 kHz EN/IEC 55011
    Radiated emissions 47 dBμV/m QP class A 10 m)200…1000 MHz EN/IEC 55011
    immunity to microbreaks
    10 ms
    ambient air temperature for operation
    -10…55 °C horizontal installation)
    -10…35 °C vertical installation)
    ambient air temperature for storage
    -25…70 °C
    relative humidity
    10…95 %, without condensation in operation)
    10…95 %, without condensation in storage)
    IP degree of protection
    IP20 with protective cover in place
    pollution degree
    <= 2
    operating altitude
    0...2000 m
    storage altitude
    0…3000 m
    vibration resistance
    3.5 mm 5…8,4 Hz symmetrical rail
    3.5 mm 5…8,4 Hz panel mounting
    1 gn 8,4…150 Hz symmetrical rail
    1 gn 8,4…150 Hz panel mounting
    shock resistance
    98 m/s² 11 ms
    Offer Sustainability
    Status održive ponude
    Proizvod Green Premium
    Uredba REACh
    REACh, bez SVHC
    Da
    Direktiva EU RoHS
    Proaktivna sukladnost (proizvod izvan zakonskog okvira direktive EU RoHS)
    Izjava EU RoHS
    Bez žive
    Da
    Informacije o RoHS izuzeću
    Propis RoHS za Kinu
    Izjava o očuvanju okoliša
    Profil cirkularnosti
    WEEE
    Proizvod se na tržištima EU mora odlagati u skladu sa specifičnim propisima o prikupljanju otpada; nikako se ne smije odlagati s komunalnim otpadom.
  • Prikaži više View less

    Dokumenti

    Jezik
    • Svi jezici32
    • hrvatski13
    • English29
    • Chinese12
    • French12
    • German12
    • Italian12
    • Kazakh12
    • Portuguese12
    • Russian12
    • Spanish12
    • Turkish12
    Katalozi
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    Veličina pdf
    Veličina 8.1 MB
    Datum 01.02.19.
    Korisničke upute
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    Modicon M221 Logic Controller, Hardware Guide (Verzija 00)
    Opis
    Use this document to:- Install and operate your M221 Logic Controller.- Connect the M221 Logic Controller to a programming device equipped with EcoStruxure Machine Expert - Basic software.- Interface the M221 Logic Controller with I/O expansion modules, HMI and other devices.- Familiarize yourself with the M221 Logic Controller features.
    Veličina pdf
    Veličina 9.1 MB
    Datum 01.12.18.
    Opis
    Use this document to:- Install and operate your M221 Logic Controller.- Connect the M221 Logic Controller to a programming device equipped with EcoStruxure Machine Expert - Basic software.- Interface the M221 Logic Controller with I/O expansion modules, HMI and other devices.- Familiarize yourself with the M221 Logic Controller features.
    Modicon TMC2 Cartridges, Programming Guide (Verzija 00)
    Opis
    This document describes the software configuration of the TMC2 cartridges for logic controllerssupported by EcoStruxure Machine Expert – Basic. For further information, refer to the separatedocuments provided in the EcoStruxure Machine Expert – Basic online help.
    Veličina pdf
    Veličina 566.6 KB
    Datum 01.12.18.
    Opis
    This document describes the software configuration of the TMC2 cartridges for logic controllerssupported by EcoStruxure Machine Expert – Basic. For further information, refer to the separatedocuments provided in the EcoStruxure Machine Expert – Basic online help.
    Modicon TMC2 Cartridges, Hardware Guide (Verzija 00)
    Opis
    This guide describes the hardware implementation of TMC2. It provides the parts description,characteristics, wiring diagrams, and installation details for TMC2.
    Veličina pdf
    Veličina 1.4 MB
    Datum 01.12.18.
    Opis
    This guide describes the hardware implementation of TMC2. It provides the parts description,characteristics, wiring diagrams, and installation details for TMC2.
    Modicon M221 Logic Controller, Programming Guide (Verzija 00)
    Opis
    This document describes the configuration and programming of the Modicon M221 LogicController for EcoStruxure Machine Expert - Basic. For further information, refer to the separatedocuments provided in the EcoStruxure Machine Expert - Basic online help.
    Veličina pdf
    Veličina 4.4 MB
    Datum 01.12.18.
    Opis
    This document describes the configuration and programming of the Modicon M221 LogicController for EcoStruxure Machine Expert - Basic. For further information, refer to the separatedocuments provided in the EcoStruxure Machine Expert - Basic online help.
    Modicon M221 Logic Controller, Hardware Guide (Verzija 06)
    Opis
    Use this document to:- Install and operate your M221 Logic Controller.- Connect the M221 Logic Controller to a programming device equipped with SoMachine Basic software.- Interface the M221 Logic Controller with I/O expansion modules, HMI and other devices.- Familiarize yourself with the M221 Logic Controller features.
    Veličina pdf
    Veličina 9.1 MB
    Datum 01.12.17.
    Opis
    Use this document to:- Install and operate your M221 Logic Controller.- Connect the M221 Logic Controller to a programming device equipped with SoMachine Basic software.- Interface the M221 Logic Controller with I/O expansion modules, HMI and other devices.- Familiarize yourself with the M221 Logic Controller features.
    Modicon M221 - Logic Controller, Programming Guide (Verzija 09)
    Opis
    This document describes the configuration and programming of the Modicon M221 LogicController for SoMachine Basic. For further information, refer to the separate documents providedin the SoMachine Basic online help.
    Veličina pdf
    Veličina 4 MB
    Datum 01.12.17.
    Opis
    This document describes the configuration and programming of the Modicon M221 LogicController for SoMachine Basic. For further information, refer to the separate documents providedin the SoMachine Basic online help.
    SoMachine Basic - Operating guide (Verzija 10)
    Opis
    This guide describes how to use the SoMachine Basic software to configure, program, andcommission applications for supported logic controllers.
    Veličina pdf
    Veličina 6.9 MB
    Datum 01.12.17.
    Opis
    This guide describes how to use the SoMachine Basic software to configure, program, andcommission applications for supported logic controllers.
    Modicon TMC2 Cartridges, Programming Guide (Verzija 01)
    Opis
    This document describes the software configuration of the TMC2 cartridges for logic controllerssupported by SoMachine Basic. For further information, refer to the separate documents providedin the SoMachine Basic online help.
    Veličina pdf
    Veličina 585.1 KB
    Datum 01.06.16.
    Opis
    This document describes the software configuration of the TMC2 cartridges for logic controllerssupported by SoMachine Basic. For further information, refer to the separate documents providedin the SoMachine Basic online help.
    Modicon TMC2 Cartridges, Hardware Guide (Verzija 01)
    Opis
    This guide describes the hardware implementation of TMC2. It provides the parts description,characteristics, wiring diagrams, and installation details for TMC2.
    Veličina pdf
    Veličina 1.2 MB
    Datum 01.12.15.
    Opis
    This guide describes the hardware implementation of TMC2. It provides the parts description,characteristics, wiring diagrams, and installation details for TMC2.
    Material Working - Drilling Machine With M221, Project Template User Guide (Verzija 00)
    Opis
    This document describes the project template based on Modicon M221 Logic Controller and anHMI STU 855 display for drilling application.
    Veličina pdf
    Veličina 1.3 MB
    Datum 01.03.15.
    Opis
    This document describes the project template based on Modicon M221 Logic Controller and anHMI STU 855 display for drilling application.
    Material Handling - Zero Pressure Accumulation M221, Project Template User Guide (Verzija 01)
    Opis
    This document describes a conveying application based on Modicon M221 Logic Controller.The project is an example of an application used to control a Zero Pressure Accumulator (ZPA). It contains hardware architecture for a maximum of 4 zones.This document is adapted to those individuals knowledgeable and experienced in Material Handling technologies.The following basic knowledge is required: Basic information on functionality, structure and configuration of the controllers, drives and HMI displays Programming in Ladder Diagram (LD) or Instruction List (IL) language
    Veličina pdf
    Veličina 647.9 KB
    Datum 01.07.14.
    Opis
    This document describes a conveying application based on Modicon M221 Logic Controller.The project is an example of an application used to control a Zero Pressure Accumulator (ZPA). It contains hardware architecture for a maximum of 4 zones.This document is adapted to those individuals knowledgeable and experienced in Material Handling technologies.The following basic knowledge is required: Basic information on functionality, structure and configuration of the controllers, drives and HMI displays Programming in Ladder Diagram (LD) or Instruction List (IL) language
    CAD
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    CAD for TM221C24R: controller M221 24 IO relay (Verzija 1.0)
    Opis
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for TM221C24R: controller M221 24 IO relay (Verzija 1.0)
    Opis
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for TM221C24R: controller M221 24 IO relay (Verzija 2.0)
    Opis
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Veličina pdf
    Veličina 249 KB
    Datum 11.04.19.
    Opis
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Veličina zip
    Veličina 14 MB
    Datum 01.06.15.
    Certifikati
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    Veličina pdf
    Veličina 56.1 KB
    Datum 28.11.18.
    Veličina pdf
    Veličina 51.7 KB
    Datum 28.07.17.
    Veličina pdf
    Veličina 462 KB
    Datum 14.10.15.
    Veličina PDF
    Veličina 151.2 KB
    Datum 20.09.17.
    Upute za korištenje
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    Veličina pdf
    Veličina 6.5 MB
    Datum 01.04.19.
    Veličina pdf
    Veličina 3.1 MB
    Datum 01.02.17.
    Brodski certifikati
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    Veličina pdf
    Veličina 218.1 KB
    Datum 20.02.17.
    Veličina pdf
    Veličina 171.3 KB
    Datum 01.04.16.
    Veličina pdf
    Veličina 1.5 MB
    Datum 21.10.15.
    Ekološki profil proizvoda
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    Veličina pdf
    Veličina 8.3 MB
    Datum 01.01.19.
    Informacije o kraju vijeka trajanja
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    Veličina pdf
    Veličina 8.4 MB
    Datum 01.01.19.
    Izjava EU RoHS
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    TM221C24R : TM221C24R_ROHS_DECLARATION
    Opis
    TM221C24R_ROHS_DECLARATION
    Veličina pdf
    Veličina 195.3 KB
    Datum 17.01.20.
    Opis
    TM221C24R_ROHS_DECLARATION
    Izjava o sukladnosti
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    Veličina pdf
    Veličina 400.7 KB
    Datum 12.10.17.
    Veličina pdf
    Veličina 565.5 KB
    Datum 12.08.15.
    Izjava REACh
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    TM221C24R : TM221C24R_REACH_DECLARATION
    Opis
    TM221C24R_REACH_DECLARATION
    Veličina pdf
    Veličina 195.3 KB
    Datum 17.01.20.
    Opis
    TM221C24R_REACH_DECLARATION
    Izjava RoHS za Kinu
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    TM221C24R : TM221C24R_ROHS_CHINA_DECLARATION
    Opis
    TM221C24R_ROHS_CHINA_DECLARATION
    Veličina pdf
    Veličina 195.3 KB
    Datum 17.01.20.
    Opis
    TM221C24R_ROHS_CHINA_DECLARATION
    Korisničke upute sustava
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    Compact Hardwired Logic Controller M221, System User Guide (Verzija 00)
    Datoteke u dokumentu
    Opis
    This document describes a generic architecture based on Modicon M221 Logic Controller. This document is intended to provide a quick introduction to the described system.
    Veličina zip
    Veličina 20.4 MB
    Datum 01.03.15.
    Datoteke u dokumentu
    Opis
    This document describes a generic architecture based on Modicon M221 Logic Controller. This document is intended to provide a quick introduction to the described system.
Usporedba proizvoda: /