Dobro došli na Schneider Electric web

Posjeti naš web u drugoj državi ili regiji ili otvori naše globalni web.

Odaberi svoju lokaciju

Prikaži sve   VarSet LV
Slika proizvoda VLVAW3N03516AK Schneider Electric

VLVAW3N03516AK

Green premium brand logo
Slika proizvoda VLVAW3N03516AK Schneider Electric
VLVAW3N03516AK
Green premium brand logo

VarSet capacitor bank Auto 300kvar Top entry 400V 50Hz CB

Prikaz više značajki
Maksimalno se mogu usporediti četiri proizvoda. Ukloni već dodane proizvode.

  • Main
    network rated voltage
    400 V AC 50 Hz
    415 V AC 50 Hz
    reactive power rating
    300 kvar
    operating mode
    Automatic
    range
    VarSet
    device short name
    VarSet automatic
    product or component type
    Capacitor bank
    Complementary
    network pollution level
    Low polluted
    [Gh/Sn] harmonic pollution rate
    15…25 %
    [THDU] total harmonic distorsion of voltage
    3…4 %
    power per step
    50 kvar
    step composition
    6x50
    location of connection
    Top
    controller type
    Varplus Logic VPL6 Modbus
    capacitor technology
    VarplusCan
    poles description
    3P
    capacitance tolerance
    - 5 % to 10 %
    [Ui] rated insulation voltage
    690 V
    [Uimp] rated impulse withstand voltage
    8 kV
    maximum permissible voltage
    1.1 x Un 8 hours over 24 hours) IEC 60831
    [Imp] maximum permanent current
    Capacitor 1.8 x In 480 V IEC 60831
    Battery 1.43 x In 400 V IEC 61439-2
    Battery 1.19 x In 415 V IEC 61439-2
    main incomer protection
    Circuit breaker protection
    breaking capacity
    Icu 50 kA
    control type
    Rotary handle
    step protection type
    Overload harmonic control from VarPlus Logic
    Short-circuit main circuit breaker
    accessibility for operation
    Front
    colour
    Sivo RAL 7035)
    maximum weight
    175 kg
    height
    1300 mm
    width
    1000 mm
    depth
    300 mm
    provided equipment
    Auxiliary transformer
    internal voltage transformer
    400/230 V - 400 VA
    function available
    Alarm contact
    GenSet shedding contact
    Environment
    standards
    IEC 61439-1
    IEC 61439-2
    IEC 61921
    product certifications
    CE
    ASEFA
    EAC
    mounting location
    Indoor
    IP degree of protection
    Environment IP31
    Safety IPxx B
    IK degree of protection
    IK10
    relative humidity
    0…95 %
    operating altitude
    <= 2000 m
    ambient air temperature for operation
    -5…45 °C
    average ambient air temperature for operation
    35 °C annual)
    45 °C over 24 hours)
    Offer Sustainability
    Status održive ponude
    Proizvod Green Premium
    Uredba REACh
    Direktiva EU RoHS
    Sukladno
    Izjava EU RoHS
    Propis RoHS za Kinu
    Izjava RoHS za Kinu
    Proizvod izvan dosega propisa RoHS za Kinu. Informativna deklaracija o tvarima.
    Izjava o očuvanju okoliša
    Profil cirkularnosti
    WEEE
    Proizvod se na tržištima EU mora odlagati u skladu sa specifičnim propisima o prikupljanju otpada; nikako se ne smije odlagati s komunalnim otpadom.
  • Prikaži više View less

    Dokumenti

    Jezik
    • Svi jezici9
    • hrvatski3
    • English6
    • French2
    • Russian1
    • Spanish2
    Katalozi
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format zip
    Veličina 43.7 MB
    Datum 01.01.18.
    Datoteke u dokumentu
    pdf
    36.2 MB
    pdf
    6.5 MB
    zip
    964.3 KB
    Korisničke upute
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 33.6 MB
    Datum 21.02.13.
    Upute za korištenje
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 29.1 MB
    Datum 01.11.17.
    Ekološki profil proizvoda
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 780.1 KB
    Datum 26.06.13.
    Izjava EU RoHS
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    VLVAW3N03516AK : VarSet capacitor bank Auto 300kvar Top entry 400V 50Hz CB
    Opis
    VarSet capacitor bank Auto 300kvar Top entry 400V 50Hz CB
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 25.05.20.
    Opis
    VarSet capacitor bank Auto 300kvar Top entry 400V 50Hz CB
    Izjava o sukladnosti
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 83.1 KB
    Datum 19.07.19.
    prp.document.label.format pdf
    Veličina 1.4 MB
    Datum 29.05.18.
    Izjava REACh
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    VLVAW3N03516AK : VarSet capacitor bank Auto 300kvar Top entry 400V 50Hz CB
    Opis
    VarSet capacitor bank Auto 300kvar Top entry 400V 50Hz CB
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 25.05.20.
    Opis
    VarSet capacitor bank Auto 300kvar Top entry 400V 50Hz CB
    Izjava RoHS za Kinu
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    VLVAW3N03516AK : VarSet capacitor bank Auto 300kvar Top entry 400V 50Hz CB
    Opis
    VarSet capacitor bank Auto 300kvar Top entry 400V 50Hz CB
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 25.05.20.
    Opis
    VarSet capacitor bank Auto 300kvar Top entry 400V 50Hz CB
Usporedba proizvoda: /