Dobro došli na Schneider Electric web

Posjeti naš web u drugoj državi ili regiji ili otvori naše globalni web.

Odaberi svoju lokaciju

Prikaži sve   Altivar Process ATV600
Slika proizvoda VW3A4706 Schneider Electric

VW3A4706

Slika proizvoda VW3A4706 Schneider Electric
VW3A4706

Ulazni filter za radiosmetnje EMC – za frekventni pretvarač - 100 A

Prikaz više značajki
Maksimalno se mogu usporediti četiri proizvoda. Ukloni već dodane proizvode.

  • Main
    range of product
    Altivar
    product or component type
    EMC input filter
    range compatibility
    Altivar Machine ATV340
    Altivar Process ATV600
    Altivar Process ATV900
    product compatibility
    Variable speed drive ATV630 wall mount, 37 kW, 380...480 V
    Variable speed drive ATV630 wall mount, 45 kW, 380...480 V
    Variable speed drive ATV630 wall mount, 18,5 kW, 200...240 V
    Variable speed drive ATV630 wall mount, 22 kW, 200...240 V
    Variable speed drive ATV650 wall mount, 37 kW, 380...480 V
    Variable speed drive ATV650 wall mount, 45 kW, 380...480 V
    Variable speed drive ATV930 wall mount, 37 kW, 380...480 V
    Variable speed drive ATV930 wall mount, 45 kW, 380...480 V
    Variable speed drive ATV930 wall mount, 18,5 kW, 200...240 V
    Variable speed drive ATV930 wall mount, 22 kW, 200...240 V
    Variable speed drive ATV950 wall mount, 37 kW, 380...480 V
    Variable speed drive ATV950 wall mount, 45 kW, 380...480 V
    Variable speed drive ATV34030 kW, 380...480 V
    Variable speed drive ATV34037 kW, 380...480 V
    product specific application
    Radio interference input filter
    mounting location
    At variable speed drive side
    [In] rated current
    100 A
    thermal losses
    12,4 W
    network number of phases
    Three phase
    Complementary
    electrical connection
    Terminal 50 mm² AWG 1/0
    maximum motor cable length
    150 m shielded motor cable 4 kHz EN/IEC 61800-3 category C2, 380...480 V
    300 m shielded motor cable 4 kHz EN/IEC 61800-3 category C3, 380...480 V
    150 m shielded motor cable 4 kHz EN/IEC 61800-3 category C2, 200...240 V
    300 m shielded motor cable 4 kHz EN/IEC 61800-3 category C3, 200...240 V
    50 m shielded motor cable 4 kHz EN/IEC 61800-3 category C1, 200...240 V
    50 m shielded motor cable 4 kHz EN/IEC 61800-3 category C1, 380...480 V
    maximum earth leakage current
    13,9 mA 400 V 50 Hz TN
    13,9 mA 400 V 50 Hz TT
    power supply voltage
    380…480 V
    200…240 V
    tolerance
    10 %
    mechanical robustness
    Shocks class 3M4 IEC 60721-3-3
    Vibrations class 3M4 IEC 60721-3-3
    width
    120 mm
    height
    340 mm
    depth
    180 mm
    net weight
    6,5 kg
    Environment
    IP degree of protection
    IP20mounting side by side
    IP21with kit VW3A47906
    relative humidity
    5…95 % without condensation IEC 61800-5-1
    ambient air temperature for operation
    -10…50 °C without current derating)
    50…60 °C with current derating 1.5 % per °C)
    ambient air temperature for storage
    -40…70 °C
    operating altitude
    0...1000 m without current derating
    1000...4000 m with current derating 1 % per 100 m
    standards
    EN/IEC 61800-3
    Offer Sustainability
    Direktiva EU RoHS
    Proaktivna sukladnost (proizvod izvan zakonskog okvira direktive EU RoHS)
    Izjava EU RoHS
    Bez otrovnih teških metala
    Da
    Bez žive
    Da
    Informacije o RoHS izuzeću
    Propis RoHS za Kinu
  • Prikaži više View less

    Dokumenti

    Jezik
    • Svi jezici6
    • hrvatski3
    • English4
    Katalozi
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 9.3 MB
    Datum 16.03.20.
    prp.document.label.format pdf
    Veličina 12.7 MB
    Datum 09.12.19.
    prp.document.label.format pdf
    Veličina 12 MB
    Datum 09.12.19.
    Upute za korištenje
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 657.2 KB
    Datum 30.06.16.
    Izjava EU RoHS
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    VW3A4706 : VW3A4706_ROHS_DECLARATION
    Opis
    VW3A4706_ROHS_DECLARATION
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 30.05.20.
    Opis
    VW3A4706_ROHS_DECLARATION
    Izjava RoHS za Kinu
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    VW3A4706 : VW3A4706_ROHS_CHINA_DECLARATION
    Opis
    VW3A4706_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 30.05.20.
    Opis
    VW3A4706_ROHS_CHINA_DECLARATION
Usporedba proizvoda: /