Dobro došli na Schneider Electric web

Posjeti naš web u drugoj državi ili regiji ili otvori naše globalni web.

Odaberi svoju lokaciju

Prikaži sve   Altivar AFE (Active Front End)
Slika proizvoda VW3A7278 Schneider Electric

VW3A7278

Green premium brand logo
Slika proizvoda VW3A7278 Schneider Electric
VW3A7278
Green premium brand logo

aktivni ulazni pretvarač – 860 kW – 500... 690 V

Prikaz više značajki
Maksimalno se mogu usporediti četiri proizvoda. Ukloni već dodane proizvode.

  • Main
    device short name
    AIC
    network number of phases
    3 phases
    [Us] rated supply voltage
    500...690 V +/- 10 %
    network frequency
    50/60 Hz
    rated power in W
    860 kW
    range compatibility
    Altivar 61
    Altivar 71
    product specific application
    Component of the Active Front End
    Low harmonics
    Energy regeneration
    product compatibility
    ATV61HC80Y 500...690 V AC with one variable speed drive
    ATV71HC63Y 500...690 V AC with one variable speed drive
    ATV61HC11Y...C80Y DC with several variable speed drive on a common DC bus
    ATV71HC11Y...C63Y DC with several variable speed drive on a common DC bus
    ATV61EXA.C80Y...M12Y DC with several variable speed drive on a common DC bus
    ATV71EXA.C63Y...M10Y DC with several variable speed drive on a common DC bus
    assembly style
    Built-in unit
    type of cooling
    Forced convection
    Complementary
    line current
    715 A 500 V
    715 A 690 V
    715 A 600 V
    input power
    619 kW 500 V
    742 kW 600 V
    854 kW 690 V
    continuous output current
    765 A 500 V
    765 A 600 V
    765 A 690 V
    output voltage
    840 V DC 500...525 V AC
    960 V DC 600 V AC
    1100 V DC 690 V AC
    thermal losses
    11980 W
    max current
    1.20 x nominal current 60 s)
    1.35 x nominal current 2 s)
    maximum voltage drop at rated load
    <20 % 500...525 V, <= 60 s
    <30 % 600 V, <= 60 s
    <40 % 690 V, <= 60 s
    communication port protocol
    CANopen
    Modbus
    connector type
    1 RJ45 Modbus
    Male SUB-D 9 on RJ45 CANopen
    option card
    Communication bridge
    operating position
    Vertical +/- 10 degree
    height
    1390 mm
    width
    1110 mm
    depth
    377 mm
    net weight
    400 kg
    Environment
    environmental characteristic
    3K3 EN/IEC 60721-3-3
    3C2 EN 60721-3-3
    3S2 EN 60721-3-3
    relative humidity
    0…95 %
    ambient air temperature for operation
    45…60 °C with current derating of 2 % per °C)
    -10…45 °C
    ambient air temperature for storage
    -25…70 °C
    operating altitude
    <= 1000 m without
    1000...2400 m with current derating 1 % per 100 m
    pollution degree
    2 EN 61800-5-1
    vibration resistance
    1.5 mm 3…10 Hz)EN/IEC 60068-2-6
    0.6 gn 10…200 Hz)EN/IEC 60068-2-6
    shock resistance
    4 gn 11 ms EN/IEC 60721-3-3
    air flow surface
    2000 cm²
    volume of cooling air
    2400 m3/h power circuit
    400 m3/h control circuit
    IP degree of protection
    IP00
    standards
    EN/IEC 61800-5-1
    product certifications
    CE
    CSA (pending)
    UL (pending)
    Offer Sustainability
    Status održive ponude
    Proizvod Green Premium
    Uredba REACh
    Direktiva EU RoHS
    Proaktivna sukladnost (proizvod izvan zakonskog okvira direktive EU RoHS)
    Izjava EU RoHS
    Bez žive
    Da
    Informacije o RoHS izuzeću
    Propis RoHS za Kinu
    Izjava o očuvanju okoliša
    WEEE
    Proizvod se na tržištima EU mora odlagati u skladu sa specifičnim propisima o prikupljanju otpada; nikako se ne smije odlagati s komunalnim otpadom.
    Contractual warranty
    Jamstvo
    18 months
  • Prikaži više View less

    Dokumenti

    Jezik
    • Svi jezici4
    • hrvatski3
    • English1
    Katalozi
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 10.7 MB
    Datum 18.06.14.
    Izjava EU RoHS
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    VW3A7278 : aktivni ulazni pretvarač – 860 kW – 500... 690 V
    Opis
    aktivni ulazni pretvarač – 860 kW – 500... 690 V
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 27.05.20.
    Opis
    aktivni ulazni pretvarač – 860 kW – 500... 690 V
    Izjava REACh
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    VW3A7278 : aktivni ulazni pretvarač – 860 kW – 500... 690 V
    Opis
    aktivni ulazni pretvarač – 860 kW – 500... 690 V
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 27.05.20.
    Opis
    aktivni ulazni pretvarač – 860 kW – 500... 690 V
    Izjava RoHS za Kinu
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    VW3A7278 : aktivni ulazni pretvarač – 860 kW – 500... 690 V
    Opis
    aktivni ulazni pretvarač – 860 kW – 500... 690 V
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 27.05.20.
    Opis
    aktivni ulazni pretvarač – 860 kW – 500... 690 V
Usporedba proizvoda: /