Dobro došli na Schneider Electric web

Posjeti naš web u drugoj državi ili regiji ili otvori naše globalni web.

Odaberi svoju lokaciju

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Prikaži sve   Harmony XB5
Slika proizvoda XB5AA31 Schneider Electric

XB5AA31

Green premium brand logo
Slika proizvoda XB5AA31 Schneider Electric
XB5AA31
Green premium brand logo

zeleno upušteno potpuno tipkalo Ø 22 opružni povrat 1 NO neoznačeno

Prikaz više značajki
Maksimalno se mogu usporediti četiri proizvoda. Ukloni već dodane proizvode.

  • Main
    range of product
    Harmony XB5
    product or component type
    Push-button
    device short name
    XB5
    bezel material
    Plastic
    Dark grey plastic
    head type
    Standard
    fixing collar material
    Plastic
    mounting diameter
    22 mm
    sale per indivisible quantity
    1
    shape of signaling unit head
    Round
    type of operator
    spring return
    operator profile
    Green flush, unmarked
    contacts type and composition
    1 NO
    contact operation
    Slow-break
    connections - terminals
    Screw clamp terminals, <= 2 x 1.5 mm² with cable end EN/IEC 60947-1
    Screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end EN/IEC 60947-1
    Complementary
    Maksimalna visina
    42 mm
    Maksimalna širina
    30 mm
    Maksimalna dubina
    52 mm
    terminals description ISO n°1
    (13-14)NO
    Neto težina
    0,037 kg
    resistance to high pressure washer
    7000000 Pa 55 °C 0.1 m
    contacts usage
    Standard contacts
    positive opening
    Without
    operating travel
    2,6 mm NO changing electrical state)
    4,3 mm total travel)
    operating force
    3,8 N NO changing electrical state
    mechanical durability
    10000000 cycles
    tightening torque
    0,8…1,2 N.m EN 60947-1
    shape of screw head
    Cross Philips no 1
    Cross pozidriv No 1
    Slotted flat Ø 4 mm
    Slotted flat Ø 5.5 mm
    contacts material
    Silver alloy (Ag/Ni)
    short-circuit protection
    10 A cartridge fuse gG EN/IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    600 V 3)EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-1
    [Ie] rated operational current
    3 A 240 V, AC-15, A600 EN/IEC 60947-5-1
    6 A 120 V, AC-15, A600 EN/IEC 60947-5-1
    0,1 A 600 V, DC-13, Q600 EN/IEC 60947-5-1
    0,27 A 250 V, DC-13, Q600 EN/IEC 60947-5-1
    0,55 A 125 V, DC-13, Q600 EN/IEC 60947-5-1
    1,2 A 600 V, AC-15, A600 EN/IEC 60947-5-1
    electrical durability
    1000000 cycles AC-15, 2 A 230 V 3600 cyc/h 0,5 EN/IEC 60947-5-1 appendix C
    1000000 cycles AC-15, 3 A 120 V 3600 cyc/h 0,5 EN/IEC 60947-5-1 appendix C
    1000000 cycles AC-15, 4 A 24 V 3600 cyc/h 0,5 EN/IEC 60947-5-1 appendix C
    1000000 cycles DC-13, 0,2 A 110 V 3600 cyc/h 0,5 EN/IEC 60947-5-1 appendix C
    1000000 cycles DC-13, 0,5 A 24 V 3600 cyc/h 0,5 EN/IEC 60947-5-1 appendix C
    electrical reliability
    Λ < 10exp(-6) 5 V 1 mA in clean environment EN/IEC 60947-5-4
    Λ < 10exp(-8) 17 V 5 mA in clean environment EN/IEC 60947-5-4
    device presentation
    Complete product
    customizable
    Yes
    customizable
    1
    GCR BRIDGE
    XB5AACUST01
    compatibility code
    XB5
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C
    overvoltage category
    Class II IEC 60536
    IP degree of protection
    IP66 IEC 60529
    IP67
    IP69
    IP69K
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK03 IEC 50102
    standards
    UL 508
    EN/IEC 60947-5-4
    CSA C22.2 No 14
    JIS C8201-5-1
    EN/IEC 60947-5-1
    EN/IEC 60947-1
    JIS C8201-1
    product certifications
    RINA
    DNV
    BV
    CSA
    LROS (Lloyds register of shipping)
    GL
    Na UL popisu
    vibration resistance
    5 gn 2…500 Hz)IEC 60068-2-6
    shock resistance
    30 gn 18 ms) half sine wave acceleration IEC 60068-2-27
    50 gn 11 ms) half sine wave acceleration IEC 60068-2-27
    Offer Sustainability
    Status održive ponude
    Proizvod Green Premium
    Uredba REACh
    REACh, bez SVHC
    Da
    Direktiva EU RoHS
    Proaktivna sukladnost (proizvod izvan zakonskog okvira direktive EU RoHS)
    Izjava EU RoHS
    Bez otrovnih teških metala
    Da
    Bez žive
    Da
    Informacije o RoHS izuzeću
    Propis RoHS za Kinu
    Izjava o očuvanju okoliša
    Profil cirkularnosti
    WEEE
    Proizvod se na tržištima EU mora odlagati u skladu sa specifičnim propisima o prikupljanju otpada; nikako se ne smije odlagati s komunalnim otpadom.
    Contractual warranty
    Jamstvo
    18 months
  • Prikaži više View less

    Dokumenti

    Jezik
    • Svi jezici15
    • hrvatski4
    • English12
    • Chinese2
    • French4
    • Spanish3
    Katalozi
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    Catalog of Harmony XB5 plastic control and signaling units - English 09-2020 (Verzija 14.0)
    Opis
    Catalog of Harmony XB5 plastic control and signaling units - English 09-2020
    prp.document.label.format pdf
    Veličina 18.6 MB
    Datum 09.09.20.
    Opis
    Catalog of Harmony XB5 plastic control and signaling units - English 09-2020
    CAD
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    PUSHBUTTON (Verzija 1.0)
    Datoteke u dokumentu
    zip
    292.7 KB
    prp.document.label.format zip
    Veličina 606.8 KB
    Datum 25.09.13.
    Datoteke u dokumentu
    zip
    292.7 KB
    Certifikati
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 7.7 MB
    Datum 24.09.19.
    Opis
    CCC Certificate
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P (Verzija 1.0)
    Opis
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    prp.document.label.format pdf
    Veličina 163.3 KB
    Datum 23.05.19.
    Opis
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    prp.document.label.format pdf
    Veličina 155.7 KB
    Datum 24.02.17.
    Opis
    CSA Certificate
    Upute za korištenje
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 453.4 KB
    Datum 01.01.11.
    prp.document.label.format pdf
    Veličina 214.9 KB
    Datum 01.06.07.
    Brodski certifikati
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 67 KB
    Datum 22.01.17.
    Opis
    DNV Certificate
    Ekološki profil proizvoda
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 41.6 MB
    Datum 01.11.17.
    Informacije o kraju vijeka trajanja
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 41.7 MB
    Datum 01.11.17.
    Izjava EU RoHS
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    XB5AA31 : zeleno upušteno potpuno tipkalo Ø 22 opružni povrat 1 NO neoznačeno
    Opis
    zeleno upušteno potpuno tipkalo Ø 22 opružni povrat 1 NO neoznačeno
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 22.10.20.
    Opis
    zeleno upušteno potpuno tipkalo Ø 22 opružni povrat 1 NO neoznačeno
    Izjava o sukladnosti
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 199.5 KB
    Datum 19.04.16.
    Opis
    Manufacturers Declaration of Conformity
    Izjava REACh
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    XB5AA31 : XB5AA31_REACH_DECLARATION
    Opis
    XB5AA31_REACH_DECLARATION
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 22.10.20.
    Opis
    XB5AA31_REACH_DECLARATION
    Izjava RoHS za Kinu
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    XB5AA31 : zeleno upušteno potpuno tipkalo Ø 22 opružni povrat 1 NO neoznačeno
    Opis
    zeleno upušteno potpuno tipkalo Ø 22 opružni povrat 1 NO neoznačeno
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 22.10.20.
    Opis
    zeleno upušteno potpuno tipkalo Ø 22 opružni povrat 1 NO neoznačeno