Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

bijela potpuna signalna žaruljica Ø22 obična leća sa žaruljicom BA9s 220... 240V

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range of product
    Harmony XB5
    product or component type
    Pilot light
    device short name
    XB5
    bezel material
    Dark grey plastic
    fixing collar material
    Plastic
    head type
    Standard
    mounting diameter
    22 mm
    sale per indivisible quantity
    1
    shape of signaling unit head
    Round
    cap/operator or lens colour
    White
    operator additional information
    With plain lens
    light source
    Incandescent
    bulb base
    BA 9s
    light block supply
    Via integral transformer, 1.2 VA - 6 V
    light source colour
    White
    [Us] rated supply voltage
    230...240 V AC, 50/60 Hz
    [Us] rated supply voltage
    230...240 V AC, 50/60 Hz
    Complementary
    height
    42 mm
    width
    30 mm
    depth
    55 mm
    terminals description ISO n°1
    (X1-X2)PL
    product weight
    0.11 kg
    resistance to high pressure washer
    7000000 Pa at 55 °C,distance: 0.1 m
    connections - terminals
    Screw clamp terminals: <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
    Screw clamp terminals: 1 x 0.22...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1
    [Ui] rated insulation voltage
    600 V (degree of pollution: 3) conforming to EN 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN 60947-1
    signalling type
    Steady
    device presentation
    Complete product
    customizable
    Yes
    GCR BRIDGE
    XB5AVCUST01
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -40...55 °C
    electrical shock protection class
    Conforming to IEC 60536
    overvoltage category
    Class II conforming to IEC 60536
    IP degree of protection
    IP69 conforming to IEC 60529
    IP69K conforming to ISO 20653
    IP66 conforming to IEC 60529
    IP67 conforming to IEC 60529
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK05 conforming to IEC 50102
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    EN/IEC 60947-5-4
    JIS C 4520
    UL 508
    CSA C22.2 No 14
    product certifications
    CSA
    UL listed
    vibration resistance
    5 gn (f = 12...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • Spanish
    • French
    • Chinese
    • English
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    Harmony XB5 Plastic, pushbuttons, switches and pilot lights (Verzija 11.0)
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    TRANSFORMER 230 V PILOT L (Verzija 1.0)
    Datum 25.09.13.
    Veličina 330.1 KB
    Datum 25.09.13.
    Veličina 310.7 KB
    Certifikati
    Datum
    Veličina
    Dodaj u Moje dokumente
    CB Scheme for Harmony XB4 XB5 (Verzija 1.0)
    Datum 30.10.18.
    Veličina 1.1 MB
    XB4B XB5A Control and signaling units and ZBE ZBP ZBV ZBZ ZENL ZALV Electrical blocks (Verzija 1.0)
    XB4 XB5 ZBE ZEN ZBV ZAL ZB4 ZB5 ZBZ XD4 XD5 ZBY ZBC ZBD ZBG ZBP ZB2 Control and signaling units (Verzija 1.0)
    Upute za korištenje
    Datum
    Veličina
    Dodaj u Moje dokumente
    XB4.. / XB5... Mounting, Instruction Sheet (Verzija 08)
    Datum 14.03.19.
    Veličina 453.4 KB
    ZB4B..., ZB5A..., XB4B..., XB5A... Mounting XB4 pushbuttons chromium plated metal bezel and XB5 plastic bezel (Verzija 01)
    ZB4..., ZB5... Mounting XB4 pushbuttons chromium plated metal bezel and XB5 plastic bezel with or without circular yellow legends ZBY9.2., Instruction Sheet (Verzija 12)
    Brodski certifikati
    Datum
    Veličina
    Dodaj u Moje dokumente
    DNV-GL Marine Certificate XB4B XB5A Control and signaling units, XD4PA XD5PA Joystick Controllers (Verzija 1.0)
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    Harmony XB5, XB6 and 9001SK/KX Complete Pilot Light, Product Environmental Profile (Verzija 1.0)
    Izjava o sukladnosti
    Datum
    Veličina
    Dodaj u Moje dokumente
    XB4B, XB5A Control and signaling units, XD4PA, XD5PA Joystick Controllers, ZBE, ZBP, ZBV, ZBZ, ZENL, ZALV Electrical blocks (Verzija 1.0)