Dobro došli na Schneider Electric web

Posjeti naš web u drugoj državi ili regiji ili otvori naše globalni web.

Odaberi svoju lokaciju

Prikaži sve   Harmony XB6
Slika proizvoda XB6DF3B1B Schneider Electric

XB6DF3B1B

Green premium brand logo
Slika proizvoda XB6DF3B1B Schneider Electric
XB6DF3B1B
Green premium brand logo

zeleno pravokutno upušteno potpuno svj.tipkalo Ø16 prianjajuće 1NO 12...24V

Prikaz više značajki
Maksimalno se mogu usporediti četiri proizvoda. Ukloni već dodane proizvode.

  • Main
    range of product
    Harmony XB6
    product or component type
    Complete illuminated push-button
    device short name
    XB6
    bezel material
    Plastic
    mounting diameter
    16 mm
    sale per indivisible quantity
    1
    shape of signaling unit head
    Rectangular
    type of operator
    latching
    operator profile
    Green flush, unmarked
    contacts type and composition
    1 NO
    contact operation
    Slow-break
    connections - terminals
    Faston connectors 2.8 x 0.5 mm
    light source
    LED
    bulb base
    Integral LED
    [Us] rated supply voltage
    12...24 V AC/DC
    Complementary
    height
    18 mm
    width
    24 mm
    depth
    57 mm
    terminals description ISO n°1
    (13-14)NO
    net weight
    0,022 kg
    operating position
    Any position
    positive opening
    With EN/IEC 60947-5-1 appendix K
    operating travel
    1 mm NO changing electrical state)
    3,5 mm total travel)
    operating force
    3,5 N NO changing electrical state
    contacts material
    Silver alloy (Ag/Ni)
    short-circuit protection
    6 A cartridge fuse gG
    [Ui] rated insulation voltage
    250 V 3)EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    4 kV EN/IEC 60947-1
    [Ie] rated operational current
    3 A 120 V, AC-15, B300 EN/IEC 60947-5-1
    1,5 A 240 V, AC-15, B300 EN/IEC 60947-5-1
    0,1 A 250 V, DC-13, R300 EN/IEC 60947-5-1
    0,22 A 125 V, DC-13, R300 EN/IEC 60947-5-1
    electrical durability
    1000000 cycles, AC-15 230 V 3600 cyc/h 0,5 EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13 230 V 3600 cyc/h 0,5 EN/IEC 60947-5-1 appendix C
    electrical reliability
    Λ = 10exp(-8) 5 V 1 mA with confidence level of 90 % IEC 60947-5-4
    signalling type
    Steady
    supply voltage limits
    6…30 V AC/DC
    current consumption
    15 mA
    surge withstand
    1 kV direct contact IEC 61000-4-5
    2 kV in free air IEC 61000-4-5
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    electrical shock protection class
    Class II IEC 61140
    IP degree of protection
    IP65 IEC 60529
    NEMA degree of protection
    NEMA 13 UL 50
    NEMA 4 UL 50
    NEMA 4X UL 50
    NEMA 13 CSA C22.2 No 94
    NEMA 4 CSA C22.2 No 94
    NEMA 4X CSA C22.2 No 94
    standards
    CSA C22.2 No 14
    JIS C 4520
    UL 508
    EN/IEC 60947-5-1
    EN/IEC 60947-5-5
    EN/IEC 60947-1
    JIS C 852
    product certifications
    CSA
    GOST
    UL
    CCC
    vibration resistance
    +/- 3 mm 2…500 Hz)IEC 60068-2-6
    5 gn 2…500 Hz)IEC 60068-2-6
    shock resistance
    30 gn 18 ms) half sine wave acceleration IEC 60068-2-27
    50 gn 11 ms) half sine wave acceleration IEC 60068-2-27
    resistance to fast transients
    2 kV IEC 61000-4-4
    resistance to electromagnetic fields
    10 V/m IEC 61000-4-3
    resistance to electrostatic discharge
    6 kV on contact (on metal parts) IEC 61000-4-2
    8 kV in free air (in insulating parts) IEC 61000-4-2
    electromagnetic emission
    Class B IEC 55011
    Offer Sustainability
    Status održive ponude
    Proizvod Green Premium
    Uredba REACh
    Direktiva EU RoHS
    Proaktivna sukladnost (proizvod izvan zakonskog okvira direktive EU RoHS)
    Izjava EU RoHS
    Bez žive
    Da
    Informacije o RoHS izuzeću
    Propis RoHS za Kinu
    Izjava o očuvanju okoliša
    Profil cirkularnosti
    WEEE
    Proizvod se na tržištima EU mora odlagati u skladu sa specifičnim propisima o prikupljanju otpada; nikako se ne smije odlagati s komunalnim otpadom.
    Contractual warranty
    Jamstvo
    18 months
  • Prikaži više View less

    Dokumenti

    Jezik
    • Svi jezici11
    • hrvatski6
    • English8
    Katalozi
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 6.3 MB
    Datum 13.05.18.
    CAD
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    pushbutton\Flush rectangular - XB6DA.¿D\1 contact (Verzija 1.0)
    Datoteke u dokumentu
    dwf
    752 B
    dxf
    31.4 KB
    wmf
    1 KB
    dwg
    37.9 KB
    prp.document.label.format zip
    Veličina 71 KB
    Datum 13.01.05.
    Datoteke u dokumentu
    dwf
    752 B
    dxf
    31.4 KB
    wmf
    1 KB
    dwg
    37.9 KB
    pushbutton\Flush rectangular - XB6DA.¿D\1 contact (Verzija 1.0)
    Datoteke u dokumentu
    dwg
    63.4 KB
    dwf
    5.5 KB
    dxf
    94.3 KB
    wmf
    9.4 KB
    prp.document.label.format zip
    Veličina 172.6 KB
    Datum 13.01.05.
    Datoteke u dokumentu
    dwg
    63.4 KB
    dwf
    5.5 KB
    dxf
    94.3 KB
    wmf
    9.4 KB
    Certifikati
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 3.6 MB
    Datum 27.03.19.
    prp.document.label.format html
    Veličina 300 B
    Datum 16.05.13.
    prp.document.label.format pdf
    Veličina 104.3 KB
    Datum 28.11.07.
    Upute za korištenje
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 213.1 KB
    Datum 01.03.98.
    Izjava EU RoHS
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    XB6DF3B1B : zeleno pravokutno upušteno potpuno svj.tipkalo Ø16 prianjajuće 1NO 12...24V
    Opis
    zeleno pravokutno upušteno potpuno svj.tipkalo Ø16 prianjajuće 1NO 12...24V
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 31.05.20.
    Opis
    zeleno pravokutno upušteno potpuno svj.tipkalo Ø16 prianjajuće 1NO 12...24V
    Izjava o sukladnosti
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 454.9 KB
    Datum 19.04.16.
    Izjava REACh
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    XB6DF3B1B : zeleno pravokutno upušteno potpuno svj.tipkalo Ø16 prianjajuće 1NO 12...24V
    Opis
    zeleno pravokutno upušteno potpuno svj.tipkalo Ø16 prianjajuće 1NO 12...24V
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 31.05.20.
    Opis
    zeleno pravokutno upušteno potpuno svj.tipkalo Ø16 prianjajuće 1NO 12...24V
    Izjava RoHS za Kinu
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    XB6DF3B1B : zeleno pravokutno upušteno potpuno svj.tipkalo Ø16 prianjajuće 1NO 12...24V
    Opis
    zeleno pravokutno upušteno potpuno svj.tipkalo Ø16 prianjajuće 1NO 12...24V
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 31.05.20.
    Opis
    zeleno pravokutno upušteno potpuno svj.tipkalo Ø16 prianjajuće 1NO 12...24V
Usporedba proizvoda: /