Dobro došli na Schneider Electric web

Posjeti naš web u drugoj državi ili regiji ili otvori naše globalni web.

Odaberi svoju lokaciju

Prikaži sve   Harmony XB7
Slika proizvoda XB7ES545P Schneider Electric

XB7ES545P

Green premium brand logo
Slika proizvoda XB7ES545P Schneider Electric
XB7ES545P
Green premium brand logo

isklj.u sl.nužd. Ø22–crvena gljivasta glava Ø40mm–otpuštanje okretanjem 1NO+1NC

Prikaz više značajki
Maksimalno se mogu usporediti četiri proizvoda. Ukloni već dodane proizvode.

  • Main
    range of product
    Harmony XB7
    product or component type
    Emergency switching off monolithic push-button
    device short name
    XB7
    mounting diameter
    22 mm
    sale per indivisible quantity
    10
    shape of signaling unit head
    Round
    type of operator
    mechanical latching
    reset
    Turn to release
    operator profile
    Red mushroom Ø 40 mm, unmarked
    contacts type and composition
    1 NO + 1 NC
    connections - terminals
    Screw clamp terminals, <= 2 x 1.5 mm² with cable end EN/IEC 60947-1
    Screw clamp terminals, 1 x 0.34...2 x 2.5 mm² without cable end EN/IEC 60947-1
    device presentation
    Monolithic product
    Complementary
    CAD overall width
    40 mm
    CAD overall height
    40 mm
    CAD overall depth
    72 mm
    terminals description ISO n°1
    (13-14)NO
    (21-22)NC
    net weight
    0,035 kg
    device mounting
    Fixing hole 22,5 mm 22.3 +0.4/0 EN/IEC 60947-1
    fixing center
    >= 30 x 40 mm support panel) metal 1…6 mm
    >= 30 x 40 mm support panel) plastic 2…6 mm
    fixing mode
    Fixing nut beneath head 2…2,4 N.m
    contact operation
    Slow-break
    contacts usage
    Standard
    positive opening
    With EN/IEC 60947-5-1 appendix K
    mechanical durability
    10000 cycles
    tightening torque
    0,8…1,2 N.m EN 60947-1
    shape of screw head
    Cross JIS No 1
    Cross Philips no 1
    Cross pozidriv No 1
    Slotted flat Ø 4 mm
    Slotted flat Ø 5.5 mm
    short-circuit protection
    4 A cartridge fuse gG EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    250 V 3)EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    4 kV EN/IEC 60947-1
    [Ie] rated operational current
    0,1 A 250 V, DC-13, R300 EN/IEC 60947-5-1
    0,22 A 125 V, DC-13, R300 EN/IEC 60947-5-1
    0,3 A 240 V, AC-14, D300 EN/IEC 60947-5-1
    0,6 A 120 V, AC-14, D300 EN/IEC 60947-5-1
    electrical durability
    1000000 cycles, DC-13, 0,3 A 24 V 216000 cyc/mn 0,5 EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 0,03 A 230 V 216000 cyc/mn 0,5 EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 0,09 A 240 V 108000 cyc/mn 0,5 EN/IEC 60947-5-1 appendix C
    electrical reliability
    Λ < 10exp(-6) 17 V 5 mA IEC 60947-5-4
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    electrical shock protection class
    Class II IEC 60536
    IP degree of protection
    IP20 IEC 60529 rear face)
    IP54 IEC 60529 front face)
    NEMA degree of protection
    NEMA 12 UL 50
    NEMA 3 UL 50
    standards
    IEC 60364-5-53
    EN/IEC 60947-1
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    UL 508
    product certifications
    CCC
    vibration resistance
    5 gn 2…500 Hz)IEC 60068-2-6
    shock resistance
    10 gn 11 ms) half sine wave acceleration IEC 60068-2-27
    Offer Sustainability
    Status održive ponude
    Proizvod Green Premium
    Uredba REACh
    Direktiva EU RoHS
    Proaktivna sukladnost (proizvod izvan zakonskog okvira direktive EU RoHS)
    Izjava EU RoHS
    Bez otrovnih teških metala
    Da
    Bez žive
    Da
    Informacije o RoHS izuzeću
    Propis RoHS za Kinu
    Izjava o očuvanju okoliša
    Profil cirkularnosti
    WEEE
    Proizvod se na tržištima EU mora odlagati u skladu sa specifičnim propisima o prikupljanju otpada; nikako se ne smije odlagati s komunalnim otpadom.
    Contractual warranty
    Jamstvo
    18 months
  • Prikaži više View less

    Dokumenti

    Jezik
    • Svi jezici12
    • hrvatski3
    • English9
    Katalozi
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 2.9 MB
    Datum 10.10.19.
    prp.document.label.format pdf
    Veličina 2.3 MB
    Datum 01.06.16.
    Certifikati
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 2.1 MB
    Datum 01.07.19.
    prp.document.label.format html
    Veličina 300 B
    Datum 16.05.13.
    prp.document.label.format pdf
    Veličina 69.7 KB
    Datum 07.12.12.
    Ekološki profil proizvoda
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 19.6 MB
    Datum 01.05.18.
    Informacije o kraju vijeka trajanja
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 19.7 MB
    Datum 01.05.18.
    Izjava EU RoHS
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    XB7ES545P : isklj.u sl.nužd. Ø22–crvena gljivasta glava Ø40mm–otpuštanje okretanjem 1NO+1NC
    Opis
    isklj.u sl.nužd. Ø22–crvena gljivasta glava Ø40mm–otpuštanje okretanjem 1NO+1NC
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 25.05.20.
    Opis
    isklj.u sl.nužd. Ø22–crvena gljivasta glava Ø40mm–otpuštanje okretanjem 1NO+1NC
    Izjava o sukladnosti
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 474.5 KB
    Datum 19.04.16.
    prp.document.label.format pdf
    Veličina 454.4 KB
    Datum 19.04.16.
    Izjava REACh
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    XB7ES545P : isklj.u sl.nužd. Ø22–crvena gljivasta glava Ø40mm–otpuštanje okretanjem 1NO+1NC
    Opis
    isklj.u sl.nužd. Ø22–crvena gljivasta glava Ø40mm–otpuštanje okretanjem 1NO+1NC
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 25.05.20.
    Opis
    isklj.u sl.nužd. Ø22–crvena gljivasta glava Ø40mm–otpuštanje okretanjem 1NO+1NC
    Izjava RoHS za Kinu
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    XB7ES545P : isklj.u sl.nužd. Ø22–crvena gljivasta glava Ø40mm–otpuštanje okretanjem 1NO+1NC
    Opis
    isklj.u sl.nužd. Ø22–crvena gljivasta glava Ø40mm–otpuštanje okretanjem 1NO+1NC
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 25.05.20.
    Opis
    isklj.u sl.nužd. Ø22–crvena gljivasta glava Ø40mm–otpuštanje okretanjem 1NO+1NC
Usporedba proizvoda: /