Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    wiring configuration
    2-wire
    output circuit type
    AC/DC
    protection type
    Short-circuit protection
    device application
    2-wire DC short-circuit protection
    sensor name
    XS1
    sensor design
    Cylindrical M18
    size
    60 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    5 mm
    discrete output function
    1 NC
    electrical connection
    Cable
    [Us] rated supply voltage
    24...210 V DC
    24...240 V AC 50/60 Hz
    switching capacity in mA
    5...200 mA DC with overload and short-circuit protection
    5...300 mA AC with overload and short-circuit protection
    IP degree of protection
    IP68 double insulation conforming to IEC 60529
    Complementary
    thread type
    M18 x 1
    detection face
    Frontal
    front material
    PPS
    enclosure material
    Nickel plated brass
    operating zone
    0...4 mm
    differential travel
    1...15% of Sr
    cable composition
    2 x 0.34 mm²
    wire insulation material
    PvR
    status LED
    1 LED greenfor supply on
    1 LED yellow for output state
    supply voltage limits
    20...264 V AC/DC
    residual current
    <= 1.5 mAfor open state
    switching frequency
    <= 2000 Hz DC
    <= 25 Hz AC
    voltage drop
    <= 5.5 V at closed state
    delay first up
    <= 70 ms
    delay response
    <= 2 ms
    delay recovery
    <= 4 ms
    marking
    CE
    threaded length
    51 mm
    height
    18 mm
    length
    60 mm
    Environment
    product certifications
    CCC
    CSA
    UL
    ambient air temperature for operation
    -40...70 °C
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gnfor 11 ms conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Available
  • Dokumenti i preuzimanja

    Jezik
    • hrvatski
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    • English
    Certifikati
    Datum
    Veličina
    Dodaj u Moje dokumente
    XS... inductive proximity switches - UL certification record (Verzija 1.0)
    XS1L/M/N..., XS2L/M/N..., XS3P..., XS4P... and XSAV... inductive proximity switches - CSA certificate of compliance (Verzija 1.0)
    Upute za korištenje
    Datum
    Veličina
    Dodaj u Moje dokumente
    XS1M... / XS2M... Inductive proximity sensors, cylindrical metal case (Verzija 13)
    XS1 L/D/M, XS2 D Inductive proximity sensors, optimum serie (Verzija 06)
    Informacije o kraju vijeka trajanja
    Datum
    Veličina
    Dodaj u Moje dokumente
    XS...Iinductive proximity switches, Product End-of-Life Instructions (Verzija 2.0)
    Izjava EU RoHS
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 06.03.19.
    Veličina 0
    Izjava o sukladnosti
    Datum
    Veličina
    Dodaj u Moje dokumente
    XS1/2/3/4/5/6/7/8/9/A/C/D/E/G/L/P/R... inductive proximity switches - EU declaration of conformity (Verzija 1.0)
    Izjava REACh
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 06.03.19.
    Veličina 0