Dobro došli na Schneider Electric web

Posjeti naš web u drugoj državi ili regiji ili otvori naše globalni web.

Odaberi svoju lokaciju

Prikaži sve   OsiSense XS & XT
Slika proizvoda XS4P30MA230L01B Schneider Electric

XS4P30MA230L01B

Green premium brand logo
Slika proizvoda XS4P30MA230L01B Schneider Electric
XS4P30MA230L01B
Green premium brand logo

induktivni senzor XS4 M30– D 62 mm–PPS–Sn 15mm - 24.. 240 V AC/DC–prik. 0,15 m

Prikaz više značajki
Maksimalno se mogu usporediti četiri proizvoda. Ukloni već dodane proizvode.

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    sensor name
    XS4
    sensor design
    Cylindrical M30
    size
    62 mm
    body type
    Fixed
    detector flush mounting acceptance
    Non flush mountable
    material
    Plastic
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    15 mm
    discrete output function
    1 NO
    output circuit type
    AC/DC
    electrical connection
    Remote male connector screw-clamp terminals
    cable length
    0,15 m
    [Us] rated supply voltage
    24...240 V AC/DC 50/60 Hz
    switching capacity in mA
    5...200 mA DC
    5...300 mA AC
    IP degree of protection
    IP68 double insulation IEC 60529
    Complementary
    thread type
    M30 x 1.5
    detection face
    Frontal
    front material
    PPS
    enclosure material
    PPS
    operating zone
    0…12 mm
    differential travel
    1...15% of Sr
    cable composition
    2 x 0.34 mm²
    wire insulation material
    PvR
    status LED
    Output state 1 LED yellow)
    supply voltage limits
    20…264 V AC/DC
    maximum residual current
    0,6 mA open state
    switching frequency
    <= 1000 Hz DC
    <= 25 Hz AC
    maximum voltage drop
    <5,5 V closed)
    maximum delay first up
    40 ms
    maximum delay response
    0,2 ms
    maximum delay recovery
    0,4 ms
    marking
    CE
    threaded length
    52 mm
    height
    30 mm
    length
    62 mm
    Environment
    product certifications
    UL
    CSA
    CCC
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    25 gn +/- 2 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    50 gn 11 ms IEC 60068-2-27
    Offer Sustainability
    Status održive ponude
    Proizvod Green Premium
    Uredba REACh
    Direktiva EU RoHS
    Proaktivna sukladnost (proizvod izvan zakonskog okvira direktive EU RoHS)
    Izjava EU RoHS
    Bez žive
    Da
    Informacije o RoHS izuzeću
    Izjava o očuvanju okoliša
    Profil cirkularnosti
    Contractual warranty
    Jamstvo
    18 months
  • Prikaži više View less

    Dokumenti

    Jezik
    • Svi jezici4
    • hrvatski2
    • English2
    • French1
    Informacije o kraju vijeka trajanja
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 89.3 KB
    Datum 01.12.11.
    Izjava EU RoHS
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    XS4P30MA230L01B : induktivni senzor XS4 M30– D 62 mm–PPS–Sn 15mm - 24.. 240 V AC/DC–prik. 0,15 m
    Opis
    induktivni senzor XS4 M30– D 62 mm–PPS–Sn 15mm - 24.. 240 V AC/DC–prik. 0,15 m
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 29.05.20.
    Opis
    induktivni senzor XS4 M30– D 62 mm–PPS–Sn 15mm - 24.. 240 V AC/DC–prik. 0,15 m
    Izjava o sukladnosti
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 226.7 KB
    Datum 13.03.18.
    Izjava REACh
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    XS4P30MA230L01B : XS4P30MA230L01B_REACH_DECLARATION
    Opis
    XS4P30MA230L01B_REACH_DECLARATION
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 29.05.20.
    Opis
    XS4P30MA230L01B_REACH_DECLARATION
Usporedba proizvoda: /