Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

indikatorska baterija bez zujalice + 2 svjetlosne jedinice–Ø45 mm–24 V AC/DC

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range of product
    Harmony XVM
    product or component type
    Pre-assembled and pre-cabled indicator bank
    beacon or indicator bank unit type
    2 illuminated units
    component name
    XVM
    light source
    Orange incandescent bulb with BA 15d base steady signalling <= 5 W
    Red incandescent bulb with BA 15d base steady signalling <= 5 W
    light block color
    Red/orange
    [Us] rated supply voltage
    24 V AC/DC
    indicator bank base type
    Base without buzzer
    mounting mode
    Vertical
    Complementary
    kit composition
    Aluminium support tube
    Base unit
    Cover
    Plastic fixing plate
    mounting diameter
    45 mm
    connections - terminals
    Flying leads: 1 x 0.325 mm² AWG 22
    marking
    CE
    mounting support
    Aluminium tube
    [Ui] rated insulation voltage
    250 V conforming to IEC 60947-1
    nominal voltage limit
    0.85...1.1 Un conforming to IEC 60947-5-1
    [Uimp] rated impulse withstand voltage
    4 kV conforming to IEC 60947-1
    product weight
    0.392 kg
    Environment
    IP degree of protection
    IP54 in vertical position conforming to IEC 60529
    product certifications
    CCC
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    ambient air temperature for storage
    -25...70 °C
    ambient air temperature for operation
    -10...50 °C
    overvoltage category
    Class I conforming to IEC 61140
    Class I conforming to IEC 60947-1
    Class I conforming to IEC 60947-5-1
    protective treatment
    TC
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • French
    • Chinese
    • English
    Certifikati
    Datum
    Veličina
    Dodaj u Moje dokumente
    XV Illuminated beacons and indicating banks, Sirens (Verzija 1.0)
    XVM Indicator banks (Verzija 1.0)
    Datum 21.11.18.
    Veličina 1.5 MB
    Upute za korištenje
    Datum
    Veličina
    Dodaj u Moje dokumente
    XVM B/M/G Pre-assembled and pre-cabled indicator banks (Verzija 01)
    Izjava o sukladnosti
    Datum
    Veličina
    Dodaj u Moje dokumente
    XVM Illuminated beacons and indicating banks (Verzija 1.0)
    Datum 21.11.18.
    Veličina 464.4 KB