Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

indicator bank without buzzer + 2 illuminated units - Ø 45mm - 24VAC/DC

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range of product
    Harmony XVM
    product or component type
    Pre-assembled and pre-cabled indicator bank
    beacon or indicator bank unit type
    2 illuminated units
    component name
    XVM
    light source
    Green super bright LED with BA 15d base steady signalling
    Red super bright LED with BA 15d base steady signalling
    light block color
    Red/green
    [Us] rated supply voltage
    24 V AC/DC
    indicator bank base type
    Base without buzzer
    mounting mode
    Vertical
    Complementary
    kit composition
    Aluminium support tube
    Base unit
    Cover
    Plastic fixing plate
    mounting diameter
    45 mm
    connections - terminals
    Flying leads: 1 x 0.325 mm² AWG 22
    marking
    CE
    mounting support
    Aluminium tube
    [Ui] rated insulation voltage
    250 V conforming to IEC 60947-1
    nominal voltage limit
    0.85...1.1 Un conforming to IEC 60947-5-1
    current consumption
    43 mA on steady LED unit
    [Uimp] rated impulse withstand voltage
    4 kV conforming to IEC 60947-1
    product weight
    0.395 kg
    Environment
    IP degree of protection
    IP54 in vertical position conforming to IEC 60529
    product certifications
    CCC
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    ambient air temperature for storage
    -25...70 °C
    ambient air temperature for operation
    -10...50 °C
    overvoltage category
    Class I conforming to IEC 61140
    Class I conforming to IEC 60947-1
    Class I conforming to IEC 60947-5-1
    protective treatment
    TC
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
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • hrvatski
    • French
    • Chinese
    • English
    Certifikati
    Datum
    Veličina
    Dodaj u Moje dokumente
    XVM Indicator banks (Verzija 1.0)
    Datum 21.11.18.
    Veličina 1.5 MB
    XV Illuminated beacons and indicating banks, Sirens (Verzija 1.0)
    Upute za korištenje
    Datum
    Veličina
    Dodaj u Moje dokumente
    XVM B/M/G Pre-assembled and pre-cabled indicator banks (Verzija 01)
    Izjava EU RoHS
    Datum
    Veličina
    Dodaj u Moje dokumente
    Izjava o sukladnosti
    Datum
    Veličina
    Dodaj u Moje dokumente
    XVM Illuminated beacons and indicating banks (Verzija 1.0)
    Datum 21.11.18.
    Veličina 464.4 KB
    Izjava REACh
    Datum
    Veličina
    Dodaj u Moje dokumente