Dobro došli na Schneider Electric web

Posjeti naš web u drugoj državi ili regiji ili otvori naše globalni web.

Odaberi svoju lokaciju

Prikaži sve   OsiSense XX
Slika proizvoda XX230A22PA00M12 Schneider Electric

XX230A22PA00M12

Green premium brand logo
Slika proizvoda XX230A22PA00M12 Schneider Electric
XX230A22PA00M12
Green premium brand logo

cilindrični ultrazvučni senzor M30 – 2 razine – Sn 2 m – 2 NO – M12

Prikaz više značajki
Maksimalno se mogu usporediti četiri proizvoda. Ukloni već dodane proizvode.

  • Main
    range of product
    OsiSense XX
    sensor type
    Ultrasonic sensor
    series name
    General purpose
    sensor name
    XX2
    sensor design
    Cylindrical M30
    detection system
    Diffuse
    [Sn] nominal sensing distance
    2 m adjustable with teach push-button
    material
    Plastic
    type of output signal
    Discrete
    discrete output function
    2 NO
    wiring technique
    4-wire
    discrete output type
    PNP
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    electrical connection
    Male connector M12 4 pins
    product specific application
    For 2 levels monitoring
    [Sd] sensing range
    0,12…2 m
    beam angle
    10 °
    IP degree of protection
    IP67 IEC 60529
    Complementary
    enclosure material
    ULTEM
    front material
    Silicone
    thread type
    M30 x 1.5
    supply voltage limits
    10…28 V DC
    function available
    Without synchronisation mode
    [Sa] assured operating distance
    0,12…2 m teach mode)
    maximum differential travel
    2,5 mm
    blind zone
    0…120 mm
    transmission frequency
    200 kHz
    repeat accuracy
    0,9 %
    deviation angle from 90° of object to be detected
    -10…10 °
    minimum size of detected object
    Cylinder diameter 1.6 mm 0,635 m
    status LED
    Output state 1 LED green/red (flashing))
    Setting-up assistance 1 LED green/red (flashing))
    Distance indication 1 LED yellow)
    current consumption
    100 mA
    maximum switching current
    100 mA overload and short-circuit protection
    maximum voltage drop
    1 V
    maximum delay first up
    1000 ms
    maximum delay response
    150 ms
    maximum delay recovery
    1000 ms
    marking
    CE
    threaded length
    45 mm
    height
    35 mm
    width
    35 mm
    depth
    85 mm
    net weight
    0,091 kg
    Environment
    standards
    IEC 60947-5-2
    product certifications
    CCSAus
    UL
    ambient air temperature for operation
    0…50 °C
    ambient air temperature for storage
    -10…80 °C
    vibration resistance
    +/-1 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    30 gn in all 3 axes 11 ms IEC 60068-2-27
    resistance to electrostatic discharge
    8 kV level 4 IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m level 3 IEC 61000-4-3
    resistance to fast transients
    1 kV level 3 IEC 61000-4-4
    Offer Sustainability
    Status održive ponude
    Proizvod Green Premium
    Uredba REACh
    Direktiva EU RoHS
    Proaktivna sukladnost (proizvod izvan zakonskog okvira direktive EU RoHS)
    Izjava EU RoHS
    Bez žive
    Da
    Informacije o RoHS izuzeću
    Izjava o očuvanju okoliša
    Profil cirkularnosti
    Contractual warranty
    Jamstvo
    18 months
  • Prikaži više View less

    Dokumenti

    Jezik
    • Svi jezici7
    • hrvatski2
    • English5
    • French2
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Katalozi
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 11.3 MB
    Datum 18.10.19.
    Upute za korištenje
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 2.5 MB
    Datum 01.11.15.
    Ekološki profil proizvoda
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 278.5 KB
    Datum 01.11.17.
    Informacije o kraju vijeka trajanja
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 176.5 KB
    Datum 01.12.11.
    Izjava EU RoHS
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    XX230A22PA00M12 : XX230A22PA00M12_ROHS_DECLARATION
    Opis
    XX230A22PA00M12_ROHS_DECLARATION
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 25.05.20.
    Opis
    XX230A22PA00M12_ROHS_DECLARATION
    Izjava o sukladnosti
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 220.6 KB
    Datum 13.03.18.
    Izjava REACh
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    XX230A22PA00M12 : XX230A22PA00M12_REACH_DECLARATION
    Opis
    XX230A22PA00M12_REACH_DECLARATION
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 25.05.20.
    Opis
    XX230A22PA00M12_REACH_DECLARATION
Usporedba proizvoda: /