-
Značajke
Glavno range of product Harmony XB5product or component type Head for pilot lightproduct compatibility Integral LEDdevice short name ZB5bezel material Plasticmounting diameter 30 mmhead type Built-in-flushsale per indivisible quantity 1shape of signaling unit head Roundcap/operator or lens colour Greenoperator additional information With plain lensComplementary CAD overall width 37 mmCAD overall height 37 mmCAD overall depth 30 mmproduct weight 0.015 kgelectrical composition code P1 in front mounting with integral LEDP2 in front mounting with integral LED and transformerPF1 in front mounting with integral LEDEnvironment protective treatment THambient air temperature for storage -40...70 °Cambient air temperature for operation -40...70 °Covervoltage category Class II IEC 60536IP degree of protection IP69IP67IP66 conforming to IEC 60529IP69KNEMA degree of protection NEMA 13NEMA 4Xresistance to high pressure washer 7000000 Pa at 55 °C,distance: 0.1 mIK degree of protection IK03 conforming to IEC 50102standards EN/IEC 60947-1EN/IEC 60947-5-1EN/IEC 60947-5-4EN/IEC 60947-5-5JIS C 4520UL 508CSA C22.2 No 14vibration resistance 5 gn (f = 2...500 Hz) conforming to IEC 60068-2-6shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-2750 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27Offer Sustainability Sustainable offer status Green Premium productRoHS (date code: YYWW) REACh Product environmental profile AvailableProduct end of life instructions Available -
Dokumenti i preuzimanja
Jezik- English
KataloziVeličinaDodaj u Moje dokumenteHarmony XB5 Plastic, pushbuttons, switches and pilot lights, ф 22 (Verzija 9.0)Datum 16.02.19.Veličina 14.2 MBCADVeličinaDodaj u Moje dokumenteCAD files for ZB5FV033: Flush mounted green pilot light head for integral led (Verzija 1.0)Datum 08.02.19.Veličina 135.1 KBCertifikatiVeličinaDodaj u Moje dokumenteUL certificate XB4F-XB5F Flush Harmony (Verzija 1.0)CSA Certificate XB4F-XB5F Flush Harmony (Verzija 1.0)Upute za korištenjeVeličinaDodaj u Moje dokumenteXB4F.. / ZB4F.. / XB5F.. / ZB5F.. Mounting Acessory, Instruction Sheet (Verzija 01)Datum 13.11.18.Veličina 676.7 KBIzjava REAChVeličinaDodaj u Moje dokumenteIzjava EU RoHSVeličinaDodaj u Moje dokumente