Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

glava crne pravokutne preklopke Ø 16 3 položaja opružni povrat

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range of product
    Harmony XB6
    product or component type
    Head for selector switch
    device short name
    ZB6
    bezel material
    Plastic
    mounting diameter
    16 mm
    sale per indivisible quantity
    1
    shape of signaling unit head
    Square
    type of operator
    Spring return right to centre
    operator profile
    Black standard handle
    operator position information
    3 positions 45°
    Complementary
    CAD overall width
    18 mm
    CAD overall height
    18 mm
    CAD overall depth
    43 mm
    product weight
    0.018 kg
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -25...70 °C
    electrical shock protection class
    Class II conforming to IEC 61140
    IP degree of protection
    IP65 conforming to IEC 60529
    NEMA degree of protection
    NEMA 4 UL 50
    NEMA 13 UL 50
    NEMA 4X UL 50
    NEMA 13 CSA C22.2 No 94
    NEMA 4 CSA C22.2 No 94
    NEMA 4X CSA C22.2 No 94
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    EN/IEC 60947-5-5
    JIS C 4520
    JIS C 852
    UL 508
    CSA C22.2 No 14
    product certifications
    CCC
    CSA
    GOST
    UL
    vibration resistance
    +/- 3 mm (f = 2...500 Hz) conforming to IEC 60068-2-6
    5 gn (f = 2...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • English
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    Harmony XB6 and XB6E , ф 16 - catalog (Verzija 2.1)
    Datum 23.05.18.
    Veličina 6.3 MB
    Certifikati
    Datum
    Veličina
    Dodaj u Moje dokumente
    XB6 Control and signaling units (Verzija 1.0)
    Datum 26.10.18.
    Veličina 3.7 MB
    XB6 Control and signaling units (Verzija 1.0)
    Datum 29.10.18.
    Veličina 104.3 KB
    XB4B XB5A XB6E Control and signaling units (Verzija 1.0)
    Upute za korištenje
    Datum
    Veličina
    Dodaj u Moje dokumente
    XB6... Control and signalling units 16 diameter (Verzija 03)
    Izjava o sukladnosti
    Datum
    Veličina
    Dodaj u Moje dokumente
    XB6A, C, D, ZB6A, C, D control and signaling unit, ZB6Z, E electrical blocks (Verzija 1.0)