Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

glava kontrolera s upravljačkom palicom Ø 22, 2-smjerni opružni povrat

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range of product
    Harmony XB4
    product or component type
    Head for joystick controller
    device short name
    ZB4
    bezel material
    Chromium plated metal
    mounting diameter
    22 mm
    sale per indivisible quantity
    1
    shape of signaling unit head
    Round
    type of operator
    Spring return to zero position
    operator profile
    54 mm long operating shaft
    operator direction information
    2 directions
    Complementary
    product weight
    0.022 kg
    resistance to high pressure washer
    7000000 Pa at 55 °C,distance: 0.1 m
    operator position information
    3 positions
    mechanical durability
    1000000 cycles
    device presentation
    Basic element
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -25...70 °C
    electrical shock protection class
    Class I conforming to IEC 60536
    IP degree of protection
    IP66 conforming to IEC 60529
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK03 conforming to IEC 50102
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    EN/IEC 60947-5-4
    EN/IEC 60947-5-5
    JIS C 4520
    UL 508
    CSA C22.2 No 14
    product certifications
    BV
    CSA
    DNV
    GL
    LROS (Lloyds register of shipping)
    RINA
    UL listed
    vibration resistance
    5 gn (f = 2...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Contractual warranty
    Warranty period
    18 months 18 months
  • Dokumenti i preuzimanja

    Jezik
    • English
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    Harmony XB4 metal - pushbuttons, switches and pilot lights (Verzija 10.0)
    Certifikati
    Datum
    Veličina
    Dodaj u Moje dokumente
    CCC-Certificate-XD4PA XD5PA Joystick Controllers (Verzija 1.0)
    Brodski certifikati
    Datum
    Veličina
    Dodaj u Moje dokumente
    DNV-GL Marine Certificate XB4B XB5A Control and signaling units, XD4PA XD5PA Joystick Controllers (Verzija 1.0)
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    ZD4P, XD4P Harmony joysticks range - Product Environmental Profile (Verzija 1.0)