Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

Slika proizvoda ZENL1121 Schneider Electric

Prikaži sve Harmony XALD, XALK

Harmony XALD, XALK - ZENL1121

Electrical functions

Slika proizvoda ZENL1121 Schneider Electric
Prikaži sve Harmony XALD, XALK
Harmony XALD, XALK - ZENL1121
Electrical functions

jednostruki kontaktni blok za glavu Ø 22, 1 NC priključak s vijčanim stezaljkama

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range of product
    Harmony XAL
    Harmony XAPS
    product or component type
    Contact block
    device short name
    ZENL
    product destination
    For XB5 Ø 22 mm control and signalling units
    For XAPS control station
    mounting of block
    Rear mounting
    sale per indivisible quantity
    5
    contacts type and composition
    1 NC
    Complementary
    assembly style
    For customer assembly
    product weight
    0.015 kg
    contact operation
    Slow-break
    positive opening
    With conforming to EN/IEC 60947-5-1 appendix K
    operating travel
    1.5 mm (NC changing electrical state)
    4.3 mm (total travel)
    operating force
    2 N (NC changing electrical state)
    mechanical durability
    10000000 cycles
    connections - terminals
    Screw clamp terminals <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
    Screw clamp terminals >= 1 x 0.22 mm² without cable end conforming to EN/IEC 60947-1
    tightening torque
    0.8...1.2 N.m conforming to EN 60947-1
    shape of screw head
    Cross, Philips no 1
    Cross, pozidriv No 1
    Slotted, flat Ø 4 mm
    Slotted, flat Ø 5.5 mm
    contacts material
    Silver alloy (Ag/Ni)
    resistance across terminals
    <= 25 MOhm
    short-circuit protection
    10 A cartridge fuse, gG conforming to EN/IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A conforming to EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    600 V, degree of pollution: 3 conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-1
    [Ie] rated operational current
    3 A at 240 V AC-15, A600 conforming to EN/IEC 60947-5-1
    6 A at 120 V AC-15, A600 conforming to EN/IEC 60947-5-1
    0.1 A at 600 V DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.27 A at 250 V DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.55 A at 125 V DC-13, Q600 conforming to EN/IEC 60947-5-1
    1.2 A at 600 V AC-15, A600 conforming to EN/IEC 60947-5-1
    electrical durability
    1000000 cycles AC-15 at 2 A 230 V at 3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles AC-15 at 3 A 120 V at 3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles AC-15 at 4 A 24 V at 3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles DC-13 at 0.2 A 110 V at 3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles DC-13 at 0.5 A 24 V at 3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    electrical reliability
    Λ < 10exp(-8) at 17 V and 5 mA conforming to EN/IEC 60947-5-4
    Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
    additional information
    Mounting on integrated plate in the box
    electrical composition code
    SR1 (quantity <= 3)
    SR2 (quantity <= 2)
    MR1 (quantity <= 2)
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -40...70 °C
    IP degree of protection
    IP20 conforming to IEC 60529
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    EN/IEC 60947-5-4
    EN/IEC 60947-5-5
    JIS C 4520
    UL 508
    CSA C22.2 No 14
    vibration resistance
    5 gn (f = 12...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • English
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    Harmony XALD, XALK Plastic Control Stations - Catalog 2013 (Verzija 1.0)
    Certifikati
    Datum
    Veličina
    Dodaj u Moje dokumente
    XB4 XB5 XALK Emergency stop pushbuttons (Verzija 1.0)
    Datum 26.10.18.
    Veličina 94.2 KB
    Upute za korištenje
    Datum
    Veličina
    Dodaj u Moje dokumente
    LE1D... D.O.L. starters, non-reversing (Verzija 10)
    Datum 21.11.17.
    Veličina 1.7 MB
    DE1DS.... Enclosures for D.O.L. starters (Verzija 06)
    Datum 19.06.18.
    Veličina 1.9 MB
    Izjava o sukladnosti
    Datum
    Veličina
    Dodaj u Moje dokumente
    XALD, K... Control station (Verzija 1.0)
    Datum 14.11.18.
    Veličina 456.9 KB
    Informacije o kraju vijeka trajanja
    Datum
    Veličina
    Dodaj u Moje dokumente
    Complete Illuminated Metalic Pushbutton, Product End of Life Instructions (Verzija 1.0)
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    Complete Illuminated Metalic Pushbutton, Product Environmental Profile (Verzija 1.0)
    ZBE... Harmony contact block, Product Environmental Profile (Verzija 1.0)