This document provides detailed instructions for the ARGUS presence detector with high frequency technology for high bay applications. It covers technical specifications including rated voltage, detection angle, frequency, and environmental protection ratings. The guide includes installation procedures for flush and surface mounting, wiring diagrams for standard applications and staircase timer control, operational functions including manual switching and ambient light evaluation, adjustment settings for sensitivity and time delays, and troubleshooting guidance. Safety warnings regarding electrical hazards are prominently featured. The detector model CCT551023 supports various lamp types and includes optional infrared remote control capability. Note: AI-generated document summary. Please check the original document for detailed information.
| Fájlnév | |
CCT551023_HW_2016_38_EN_ZH_FR_DE_TR_NO_SV_RU_NL.pdf |