Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Image of 10A 250V~ 5 Pin Skt w 2G A+C 2.1A,WE

10A 250V~ 5 Pin Skt w 2G A+C 2.1A,WE

Date: 19 May 2023 | Type: Circularity Profile
Languages: English | Version: 1.0
Document Reference: ENVEOLI2303029_V1
Perimeter: Generic
Approval Office: Schneider Electric
Conformity Information: End of Life Instructions
Country: International

Files

File Name
EoLI_ENVEOLI2303029_V1_3.pdf