Browse FAQs

Where can we find the part number of enclosure ail filters for S-flex units?

Published date: 27 February 2020

Issue:
What is the air filter part number for S-flex enclosures.

Product Line:
S-flex

Environment:
All

Cause:
N/A

Resolution:
Fan with filter, 170 mm x 150 mm,
115 Vac, 208 V, 230 V, 460 V,
Type 1 and 12, Enclosures A and B
NSYCVF85M115PF

Fan with filter, 270 mm x 250 mm,
115 Vac, 208 V, 230 V,460 V,
Type 1 and 12, Enclosures C and D
NSYCVF300M115PF

Fan filter, 170 mm x 150 mm NSYCAF125

Fan filter, 270 mm x 250 mm
Enclosure grill filter, 270 mm x 250 mm NSYCAF223

Was this helpful?

What can we do to improve the information ?

Can't find what you are looking for?

Reach out to our customer care team to receive information on technical support, assistance for complaints and more.