Indonesia (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website, for company information.

Choose another country or region

 

C60, C120 for DC or PV

Miniature circuit-breakers for DC and solar generation

For Direct Current: solar generation, control circuits, etc.

C60, C120 for DC or PV
  • Features

    C60H-DC : for operating voltages 24 to 500V DC
    • Compliant with IEC/ EN 60947-2
    • Current ratings: 0.5 to 63 A
    • Breaking capacities up to 20 kA

    C60PV-DC : for operating voltages up to 800V DC.
    Especially suitable to protect cables between solar cells and inverters in photovoltaic generation systems

    • Compliant with IEC/ EN 60947-2
    • Current ratings: 1 to 25 A
    • Breaking capacity : 1.5 kA


    Gallery

    • C60PV-DC 2P
    • C60H-DC 1P
    • C60H-DC  2P