Indonesia (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website, for company information.

Choose another country or region

 

Switched Rack PDU

Switched Rack Power Distribution Units (PDUs) provide advanced load monitoring combined with remote on/off switching control of individual outlets for power cycling, delayed power sequencing, and outlet use management.

Giving you the control of your rack IT equipment

APC Brand Product picture Schneider Electric
Switched Rack PDU schneider.label Switched Rack Power Distribution Units (PDUs) provide advanced load monitoring combined with remote on/off switching control of individual outlets for power cycling, delayed power sequencing, and outlet use management.
        • Best price
          AP7920B Product picture Schneider Electric

          AP7920B

          Rack PDU, Switched, 1U, 12A/208V, 10A/230V, (8)C13
        • Best price
          AP7921B Product picture Schneider Electric

          AP7921B

          Rack PDU, Switched, 1U, 16A, 208/230V, (8)C13
        • Best price
          AP7922B Product picture Schneider Electric

          AP7922B

          Rack PDU, Switched, 2U, 32A, 230V, (16)C13
        • Best price
          AP7950B Product picture Schneider Electric

          AP7950B

          Rack PDU, Switched, Zero U, 10A, 230V, (16) C13
        • Best price
          AP8953 Product picture Schneider Electric

          AP8953

          Rack PDU 2G, Switched, ZeroU, 32A, 230V, (21) C13 & (3) C19
        • Best price
          AP8958 Product picture Schneider Electric

          AP8958

          Rack PDU 2G, Switched, ZeroU, 20A/208V, 16A/230V, (7) C13 & (1) C19
        • Best price
          AP8958EU3 Product picture Schneider Electric

          AP8958EU3

          Rack PDU 2G, Switched, ZeroU, 16A, 230V, (7) C13 & (1) C19, IEC309 Cord
        • Best price
          AP8959 Product picture Schneider Electric

          AP8959

          Rack PDU 2G, Switched, ZeroU, 20A/208V, 16A/230V, (21) C13 & (3) C19
        • Best price
          AP8959EU3 Product picture Schneider Electric

          AP8959EU3

          Rack PDU 2G, Switched, ZeroU, 16A, 230V, (21) C13 & (3) C19, IEC309 Cord
        • Best price
          AP8981 Product picture Schneider Electric

          AP8981

          Rack PDU 2G, Switched, ZeroU, 11kW, 230V, (21) C13 & (3) C19