Indonesia (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website, for company information.

Choose another country or region

01044 Product picture Schneider Electric

View all Prisma

Prisma - 01044

Spare parts

01044 Product picture Schneider Electric
View all Prisma
Prisma - 01044
Spare parts

18M side panel Prisma G IP30

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product name
    Prisma G
    product or component type
    Side panel
    IP degree of protection
    IP30
    accessory / separate part category
    Enclosure accessory
    Spare part
    range compatibility
    Prisma G : enclosure
    special colour options
    Yes
    Complementary
    installation description
    Wall-mounted enclosure
    mounting location
    Side
    number of vertical modules [50 mm]
    18
    quantity per set
    Set of 1
    height
    925 mm
    width
    200 mm
    depth
    180 mm
    product weight
    1.9 kg
    surface finish
    Glossy
    Textured epoxy polyester
    colour
    White RAL 9001
    Environment
    IP degree of protection
    IP30
    IK degree of protection
    IK07 without door conforming to EN/IEC 62262
    IK08 with door
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 7/18/18
    Size 73.3 MB
    CAD
    Date
    Size
    Add to My Documents
    DISTRIBLOC 165
    Date 7/25/13
    Size 577.8 KB
    Date 7/25/13
    Size 438.9 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 12/24/18
    Size 0
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 12/24/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.