Indonesia (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website, for company information.

Choose another country or region

01069 Product picture Schneider Electric

View all Prisma

Prisma - 01069

Spare parts

01069 Product picture Schneider Electric
View all Prisma
Prisma - 01069
Spare parts

combination profile 36M Prisma G IP30

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma G
    IP degree of protection
    IP30
    product or component type
    Central upright
    accessory / separate part destination
    For side by side framework combination
    accessory / separate part category
    Coupling accessory
    Spare part
    Complementary
    installation description
    Floor-standing enclosure - width 600 mm
    Floor-standing enclosure - width 300 mm
    Floor-standing enclosure - width 850 mm
    number of vertical modules [50 mm]
    36
    mounting location
    Side by side
    quantity per set
    Set of 1
    height
    1830 mm
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Brochure
    Date
    Size
    Add to My Documents
    Date 11/9/17
    Size 769.5 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 12/25/18
    Size 0
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 12/25/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.