Indonesia (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website, for company information.

Choose another country or region

01104 Product picture Schneider Electric

View all Prisma

Prisma - 01104

Spare parts

01104 Product picture Schneider Electric
View all Prisma
Prisma - 01104
Spare parts

accessory for framework, Prisma P

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    product or component type
    Accessory
    accessory / separate part category
    Fixing accessory
    Spare part
    product compatibility
    Framework
    Complementary
    installation description
    Cubicle
    mounting support
    Framework
    provided equipment
    12 conical washers
    2 adjacent mounting spacer tubes
    4 top sealing components
    Mounting hardware
    4 bottom sealing components
    4 bottom cross-piece plugs
    height
    37.5 mm
    width
    92.5 mm
    depth
    33 mm
    product weight
    0.4 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 10/5/18
    Size 85.6 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.