Indonesia (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website, for company information.

Choose another country or region

03217 Product picture Schneider Electric

View all Prisma

Prisma - 03217

Functional units

03217 Product picture Schneider Electric
View all Prisma
Prisma - 03217
Functional units

modular front plate W850 4M

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma G
    IP degree of protection
    IP30
    product or component type
    Front plate
    accessory / separate part category
    Installation accessory
    type of front plate
    Modular
    installed device
    Multi 9 : fixed modular device
    Acti 9 : fixed modular device
    Compact : fixed INS40 - control: direct front rotary handle - vertical installation
    Compact : fixed INS63 - control: direct front rotary handle - vertical installation
    Compact : fixed INS100 - control: direct front rotary handle - vertical installation
    Compact : fixed INS125 - control: direct front rotary handle - vertical installation
    Compact : fixed INS160 - control: direct front rotary handle - vertical installation
    poles description
    4 x 3P : modular rail support : INS40 vertical installation
    4 x 4P : modular rail support : INS40 vertical installation
    4 x 3P : modular rail support : INS63 vertical installation
    4 x 4P : modular rail support : INS63 vertical installation
    4 x 3P : modular rail support : INS100 vertical installation
    4 x 4P : modular rail support : INS100 vertical installation
    4 x 3P : modular rail support : INS125 vertical installation
    4 x 4P : modular rail support : INS125 vertical installation
    4 x 3P : modular rail support : INS160 vertical installation
    4 x 4P : modular rail support : INS160 vertical installation
    Complementary
    enclosure/cubicle description
    Floor-standing enclosure - width 850 mm
    connection position
    Direct connection
    9 mm pitches
    72
    number of 18 mm modules per row
    36
    number of vertical modules [50 mm]
    4
    standards
    IEC 61439-1
    IEC 61439-2
    product certifications
    ASEFA
    enclosure material
    Front panel : painted sheet steel
    quantity per set
    Set of 1
    height
    200 mm
    width
    850 mm
    product weight
    1.22 kg
    surface finish
    Smooth
    Matt
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    IK degree of protection
    IK07 conforming to EN/IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 7/18/18
    Size 73.3 MB
    CAD
    Date
    Size
    Add to My Documents
    MODULAR FRONT PLATE 4M W750
    Date 9/27/13
    Size 799 KB
    Date 9/27/13
    Size 588.2 KB
    Modular front plate, 4 modules, W = 750 mm
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 5/26/18
    Size 703.4 KB
    Date 12/18/17
    Size 686.4 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Date 12/8/16
    Size 523.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.