Indonesia (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website, for company information.

Choose another country or region

48436 Product picture Schneider Electric

View all Masterpact MT

Masterpact MT - 48436

circuit breaker

48436 Product picture Schneider Electric
View all Masterpact MT
Masterpact MT - 48436
circuit breaker

circuit breaker Masterpact NW20H1 - 2000 A - 4 poles - drawout

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Masterpact NW
    product or component type
    Basic frame
    device short name
    Masterpact NW20
    circuit breaker name
    Masterpact NW20H1
    poles description
    4P
    neutral position
    Right
    network type
    AC
    breaking capacity code
    H1
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category B
    Complementary
    network frequency
    50/60 Hz
    control type
    Push-button
    mounting mode
    Drawout
    [In] rated current
    2000 A ( 40 °C )
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    12 kV conforming to IEC 60947-2
    [Icm] rated short-circuit making capacity
    143 kA 525 V AC 50/60 Hz
    143 kA 690 V AC 50/60 Hz
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    circuit breaker CT rating
    2000 A
    breaking capacity
    65 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    65 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
    65 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2
    65 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    65 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    Ics 65 kA 525 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 65 kA 690 V AC 50/60 Hz conforming to IEC 60947-2
    protection type
    Without protection
    mechanical durability
    10000 cycles without maintenance conforming to IEC 60947-2
    20000 cycles with maintenance conforming to IEC 60947-2
    electrical durability
    AC-23A : 6000 cycles 690 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    AC-23A : 8000 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    AC-3 : 6000 cycles 440/690 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    6000 cycles 690 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    8000 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    connection pitch
    115 mm
    [Icw] rated short-time withstand current
    36 kA ( 3 s ) conforming to IEC 60947-2
    65 kA ( 1 s ) conforming to IEC 60947-2
    maximum breaking time
    25 ms
    closing response time
    < 70 ms
    height
    439 mm
    width
    556 mm
    depth
    394.5 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    ASTA
    pollution degree
    4 conforming to IEC 60664-1
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...85 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 10/30/18
    Size 4.3 MB
    CAD
    Date
    Size
    Add to My Documents
    Basic circuit breaker Masterpact NW08 to NW40 4P with neutral on the right; withdrawable device
    NW 08 N1 4P BASIC FRAME FIXED
    Date 9/10/13
    Size 248.2 KB
    Date 9/10/13
    Size 524.9 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 10/31/18
    Size 3 MB
    End of life manual
    Date
    Size
    Add to My Documents
    Product environmental
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.