Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website, for company information.

Choose another country or region

48500 Product picture Schneider Electric

View all Masterpact MT

Masterpact MT - 48500

circuit breaker

48500 Product picture Schneider Electric
View all Masterpact MT

Masterpact MT - 48500

circuit breaker

Micrologic 6.0 E for MASTERPACT NW drawout

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Masterpact NW
    product or component type
    Control unit
    range compatibility
    Masterpact NW08...40
    Masterpact NW40b...63
    Masterpact NW H10
    Masterpact NW H2 corrosion protection
    device application
    Distribution
    poles description
    3P
    4P
    network type
    AC
    network frequency
    50/60 Hz
    trip unit name
    Micrologic 6.0 E
    trip unit technology
    Electronic
    trip unit protection functions
    Selective + earth-fault protection
    trip unit rating
    800 A ( 50 °C )
    1000 A ( 50 °C )
    1250 A ( 50 °C )
    1600 A ( 50 °C )
    2000 A ( 50 °C )
    3200 A ( 50 °C )
    2500 A ( 50 °C )
    protection type
    Earth fault
    Instantaneous short-circuit protection
    Overload protection (long time)
    Short time short-circuit protection
    Complementary
    mounting mode
    Drawout
    long time pick-up adjustment type Ir
    Adjustable
    long time pick-up adjustment range
    0.4...1 x In
    long time delay adjustment type
    Adjustable 9 settings
    [tr] long-time delay adjustment range
    0.7...16.6 s 7.2 x Ir
    0.7...24 s 6 x Ir
    12.5...600 s 1.5 x Ir
    thermal memory
    20 mn
    short-time pick-up adjustment type Isd
    Adjustable 9 settings
    [Isd] short-time pick-up adjustment range
    1.5...10 x Ir
    short-time delay adjustment type
    Adjustable 5 settings
    [tsd] short-time delay adjustment range
    0.02...0.5 s
    instantaneous pick-up adjustment type Ii
    Adjustable
    instantaneous pick-up adjustment range
    2...15 x In
    Off
    ground-fault time delay adjustment type -tg
    Adjustable 5 settings
    ground-fault pick-up adjustment type
    Adjustable 9 settings
    [tg] ground-fault time delay adjustment range
    0...0.4 s
    [Ig] ground-fault pick-up adjustment range
    0.2...1 x In 400 A < In < 1250 A
    0.3...1 x In In <= 400 A
    0.4...1 x In In >= 1250 A
    zone selective interlocking ZSI
    With
    display type
    Digital display
    type of measurement
    Energy meter
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 10/11/18
    Size 16.8 MB
    User guide
    Date
    Size
    Add to My Documents
    Date 10/30/18
    Size 14.6 MB
    Date 10/31/18
    Size 4.9 MB
    Date 10/31/18
    Size 4.8 MB
    CAD
    Date
    Size
    Add to My Documents
    TRIP UNIT MICROLOGIC
    Date 9/9/13
    Size 374.4 KB
    Date 9/9/13
    Size 883.7 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Product environmental
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 11/6/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.