Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website, for company information.

Choose another country or region

48660 Product picture Schneider Electric

View all Masterpact NW-DC (China)

Masterpact NW-DC (China) - 48660

circuit breaker

48660 Product picture Schneider Electric
View all Masterpact NW-DC (China)
Masterpact NW-DC (China) - 48660
circuit breaker

circuit breaker Masterpact NW10NDC-D - 1000 A - 3 poles - drawout

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Masterpact NW
    product or component type
    Basic frame
    device short name
    Masterpact NW10NDC-C
    circuit breaker name
    Masterpact NW10NDC-C
    poles description
    3P
    network type
    DC
    breaking capacity code
    N
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category B
    Complementary
    control type
    Push-button
    mounting mode
    Drawout
    [In] rated current
    1000 A ( 40 °C )
    [Ui] rated insulation voltage
    1000 V DC conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    12 kV conforming to IEC 60947-2
    [Icm] rated short-circuit making capacity
    25 kA 500 V DC L/R = 30 ms
    35 kA 500 V DC L/R = 15 ms
    85 kA 500 V DC L/R = 5 ms
    [Ue] rated operational voltage
    500/900 V DC conforming to IEC 60947-2
    circuit breaker CT rating
    1000 A
    breaking capacity
    25 kA Icu at 500 V DC L/R = 30 ms conforming to IEC 60947-2
    35 kA Icu at 500 V DC L/R = 15 ms conforming to IEC 60947-2
    85 kA Icu at 500 V DC L/R = 5 ms conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    Ics 25 kA 500 V DC L/R = 30 ms conforming to IEC 60947-2
    Ics 35 kA 500 V DC L/R = 5 ms conforming to IEC 60947-2
    Ics 85 kA 500 V DC L/R = 5 ms conforming to IEC 60947-2
    protection type
    Without protection
    mechanical durability
    10000 cycles without maintenance conforming to IEC 60947-2
    20000 cycles with maintenance conforming to IEC 60947-2
    electrical durability
    8500 cycles 500 V DC without maintenance conforming to IEC 60947-2
    connection pitch
    115 mm
    [Icw] rated short-time withstand current
    50 kA ( 1 s ) conforming to IEC 60947-2
    maximum breaking time
    30...75 ms
    closing response time
    < 70 ms
    height
    439 mm
    width
    556 mm
    depth
    394.5 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    ASEFA
    ASTA
    pollution degree
    4 conforming to IEC 60664-1
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...85 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 10/31/18
    Size 3 MB
    End of life manual
    Date
    Size
    Add to My Documents
    Product environmental
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.