Roll over image to zoom in




+ 3
1 videos
Circuit breaker ComPacT NSX100F, 36kA at 415VAC, MicroLogic 2.2 trip unit 100A, 4 poles 4d
C10F42D100
Poles description:
[In] rated current:
Breaking capacity:
Trip unit name:
Schneider Electric green signature style for the entire ComPacT range
Estimated 40% reduction of wiring time for panel builders
Experience easier installation thanks to a new ergonomic front-plate design
Gain the confidence that all auxiliaries are on the right spot, and check that you have the right coil rating
Ergonomic new toggle for easier breaker manual operation
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
99
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No